Please add to cart to keep it or exit the configuration
Water Quality Sensors

Industrial Ground Loop Protection and Solution Ground pH Sensors
PHE558020-559020-Series
The PHE-5580-20 and PHE-5590-20 are wet or dry steam sterilizable pH electrodes constructed of a durable high temperature thermoplastic with a 316 stainless steel jacket.
View Full Specifications
Alpha®ph Combination Electrodes for Laboratory Use
PHE2121-Series
Alpha®ph Combination Electrodes for Laboratory Use
View Full Specifications
Triple Junction pH Electrode
PHE543310-Series
The PHE-5433-10 electrode is housed in a chemically resistant PPS body. This electrode has a triple junction reference cell of varying electrolytes and configurations.
View Full Specifications
By Pass pH/ORP Electrodes
PHE-4580-Series
The OMEGA PHE/ORE-4580 bypass flow pH system has a modified 1" CPVC or PVDF tee and cable assembly matched to the flat surface pH or ORP electrode. ATC is an available option
View Full Specifications
Submersible, Disposable Combination Industrial pH Electrodes
PHE645210
Submersible Disposable Electrodes are combination electrodes that are permanently potted into a 36" pipe. Ideally suited for measuring pH in drums, tanks and open streams.
View Full Specifications
Steam Sterilizable 12 mm pH Electrodes
PHE5431-5432-5433-Series
The PHE-5432 is a steam-sterilizable combination pH electrode designed to withstand high temperatures and pressures for use in the broadest spectrum of pH applications.
View Full Specifications
Bayonet Twist-Lock pH Sensor
PHE555510-Series
The PHE-5555-10 pH combination electrode incorporates pH, reference and solution ground in a PPS housing. Double junction reference makes it resistant to electrode poisoning.
View Full Specifications
Retractable Lock-n-Load ALPHA pH/ORP Electrode Assemblies
LK-Series
The retractable Lock-N-Load sensor assemblies are all you need to install a pH or ORP electrode into any pipeline without interrupting the process.
View Full Specifications
Laboratory pH Combination Electrodes, Sensing and Reference Half Cells
PHE2100-2700-3000-9900-Series
Alpha® Laboratory pH Electrodes Combination Electrodes, Sensing and Reference Half Cells"
View Full SpecificationsWater Quality Sensors