Submersible, Disposable Combination Industrial pH Electrodes
Industrial Electrodes
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $260.64 |
10-24 | $247.61 |
25-49 | $242.40 |
50-99 | $231.97 |
100-199 | $226.76 |
200+ | $221.54 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- 16 Month Shelf Life
- Submersible Electrodes with 36" Lengths
- High Temp Electrodes to 135C
PHE-5431-10-PT1K Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Measurement Type
Range
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type
Features
Submersible Disposable Electrodes are combination electrodes that are permanently potted into a 36" pipe. Ideally suited for measuring pH in drums, tanks and open streams, the electrode features an annular ceramic reference junction and is supplied with 3 m (10') cable with BNC connector.



Accessories
5 each single use foil packets of PH-4, PH- 7, PH- 10, and de- ionized water
$34.83
6 In Stock