text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Bayonet Twist-Lock pH Sensor

$251.80

Item# PHE-5555-10-PT100

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $251.80
10-24 $239.21
25-49 $234.17
50-99 $224.10
100-199 $219.07
200+ $214.03

In stock

Lead Time (If not in stock): 8 weeks
Bayonet Twist-Lock pH Sensor PHE-5555-10-PT100 PHE-5555-10-PT100
  • 16 Month Shelf
  • Double Junction Sensor
  • Robust PPS housing
  • Bayonet Twist-Lock Style
  • More Resistant to "Hostile" Media

PHE-5555-10-PT100 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Measurement Type
Range
Wetted Materials
Max Operating Pressure
Max Temperature
Process Connection Type


The Model PHE-5555-10 pH electrode allows for quick insertion using our simple “twist and lock” adapter, as shown in the diagram above. This combination electrode incorporates pH, reference and solution ground in a robust PPS housing. Double junction reference construction makes the PHE-5555 highly resistant to electrode poisoning.

Application
• Petrochemical applications
• Industrial use
• Severe conditions


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Bayonet Twist-Lock pH Sensor
$54.08
0 In Stock
Accessories
3/4" adapter
$54.08
0 In Stock
pH 10 buffer solutions 500 ml (1 pt)
$15.92
50 In Stock
Calibration buffer solution pH 4
$15.92
44 In Stock
pH 10 buffer solution, 4L (1 gal)
$39.76
18 In Stock
pH 4 buffer solution, 4L (1 gal)
$39.76
34 In Stock
PH 7 buffer solution 500 ml (1 pt)
$15.92
53 In Stock
pH 7 buffer solutions, 4L (1 gal)
$39.76
18 In Stock
De-ionized water, 500 ml (1 pt)
$17.82
14 In Stock
De-ionized water, 4L (1 gal)
$44.53
7 In Stock
20 single use foil packets of de-ionized water
$40.40
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$40.40
3 In Stock
en-US
en
Save Configuration