Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Ground Loop Protection and Solution Ground pH Sensors

Item# PHE-5580-20

Industrial Ground Loop Protection and Solution Ground pH Sensors PHE-5580-20 PHE-5580-20
  • Stainless Steel Body
  • Self Powered Amplifier (PHE-5580)
  • Steam Sterilizable
  • Solution Ground Contact (PHE-5590)


The PHE-5580-20 and PHE-5590-20 are wet or dry steam sterilizable pH electrodes constructed of a durable high temperature thermoplastic with a 316 stainless steel jacket. The outer body is fitted with a 3/4' MNPT mounting thread. The use of a double Porous PTFE liquid junction reference cell and specifically formulated low impedance glass membrane allows use in the broadest spectrum of pH applications. This combination permits extended periods of pH measurement in the presence of poisoning ions, or where membrane leaching would shorten the life of conventional electrodes.

Application
• General Industrial Service
• Chemical Production
• Electro-Plating Baths
• Waste Treatment Processing

SPECIFICATIONS
pH Range: 0 to 14 pH
Temperature Range: -5°C to +130°C
Pressure Range: 0 to 150 psig
Accuracy: ±0.1% over full range
Impedance: PHE-5590 300 MΩ @ 25°C PHE-5580 1 MΩ @ 25°C
Reference Cell: Double Junction, KCl/AgCl, KNO3
Reference Junction: Porous PTFE
Wetted Materials: 316 stainless steel, PTFE, Glass membrane
Response Time: 95% of reading in 10 seconds
Drift: Less than 2 mV per week
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
pH Controller
$701.16
0 In Stock
Accessories
Calibration buffer solution pH 10
$19.47
0 In Stock
pH 10 buffer solution 4L (1 gal)
$48.62
0 In Stock
pH 4 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
pH 4 buffer solutions, 4L (1 gal)
$46.03
0 In Stock
pH 7 buffer solution, 4L (1 gal)
$46.03
0 In Stock
De-ionized water 500 ml (1 pt)
$22.99
7 In Stock
De-ionized water, 4L (1 gal)
$54.46
11 In Stock
20 single use foil packets of de-ionized water
$49.41
0 In Stock
5 foil packets each of PH-4, PH-7, PH-10, and de-ionized water
$49.41
11 In Stock
pH Accessories
pH 7 buffer solution 500 ml (1 pt)
$18.43
0 In Stock
en-US
en
Save Configuration