CN710 Series 1/8 DIN Vertical Temperature Controllers with Autotune offer a dual display with simple On/Off or full PID control with alarm functions, RS485 and free software
CN4000 1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers are low cost with features including dual display, Fuzzy Logic, alarm and optional ramp and soak
CN72000 Series 1/4 DIN Autotune Temperature/Process 16 Segment Ramp & Soak Controller with Fuzzy Logic includes a NEMA 4X Front Panel, isolated outputs and 24VDC power supply
CNI-CB120SB Series Temperature and Process On/Off or PID Digital Controller Panel offers enclosure for indoor use for 120VAC operation with On/Off switch and main power light
CN1501 Series controller offers 5 Ramp and Soak programs with 10 segments each with thermocouple, thermistor and process input models with PID control and optional alarms.
CYC325 Series Cryogenic Dual Channel Benchtop Autotune Temperature Controller operates down to 1.2 K and supports Diode with sensor excitation, RTD and Thermocouple sensors
CNI8DH and CNI8DV 1/8 DIN Horizontal and Vertical Autotune PID Controllers offer Universal Inputs, high accuracy, 2 control outputs and Dual Programmable Color Displays
CN1514 Series wall mount temperature and process controller offers IP65 protection with 4 or 7 Channels with Ramp & Soak program for each channel with On/Off or PID control.
Temperature/Controller provides an impressive array of features. Economical. Programmable alarm can act as high or low band alarm. Outputs include solid state relay, mechanical relay, or isolated proportional current.
CNIS8-DPIS8 Series 1/8 DIN High Accuracy Strain Process Controllers and Meters offer single display with universal inputs and built-in excitation and optional RS232/RS485
PID Controllers are used in a wide range of industrial, commercial, and laboratory applications and are used to control temperature, pressure, flow, and other process variables in an efficient manner. PID Controllers work by taking a measurement of a process variable and then sending a signal to a control device to adjust the process variable accordingly. This ensures that the process variable stays within a specified range.
Omega Engineering’s selection of PID controllers offer full Autotune PID control, Fuzzy Logic, Ramp & Soak Profiles, Universal Inputs, High Accuracy, and other features. They also feature a wide range of sizes, from 1/32, 1/16, and 1/8 DIN, to 1/4 DIN, as well as RTD input and advanced features such as NFC/RFID technology.