Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN Temperature and Process Profile Ramp and Soak Controller

1/8 DIN On-Off Temperature or Process Controllers with 5 Ramp and Soak Programs plus 2 Timers with Optional Outputs

$590.79

Item# CN1501-B-1-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $590.79
10-24 $561.25
25-49 $531.71
50-99 $502.17
100-499 $472.63
500+ $443.09

In stock

Lead Time (If not in stock): 4 weeks
1/8 DIN On-Off Temperature or Process Controllers with 5 Ramp and Soak Programs plus 2 Timers with Optional Outputs CN1501-B-1-4 CN1501-B-1-4
  • Temperature/Process Input
  • Ramped On/Off Control
  • Five Ramp and Soak Profiles, Each up to 10 Segments
  • Rate of Change and Min or Max Display

CN1501-B-1-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Outputs
Output Type
Supply Voltage Type
Supply Voltage
Other Features
Number of Inputs
DIN Size
Display Type
Max Sampling Rate
Communincations
Accuracy Rating


  • Analog Voltage Input Ranges 0 to 10 Vdc
    0 to 10 Vdc
  • Communication Protocols (Sku Variant) RS-232/RS-485
    RS-232/RS-485
  • Control/Alarm Outputs, Maximum 1
    1
  • Control Algorithms Manual Control Mode
    Manual Control Mode
  • Display Color Red
    Red
  • Display Digit Height 10 mm H
    10 mm H
  • Measurement Type Temperature
    Temperature
  • Number of Display Lines (Sku Variant) 1
    1
  • RTD Connection 2 wire
    2 wire
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported Thermocouples(J
    Thermocouples(J
  • RTD Types Supported RTD(2 wire - 100)
    RTD(2 wire - 100)
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 0 to 500 seconds
    0 to 500 seconds
  • Thermocouple Type J
    J

Description

The CN1501 indicator offers sophisticated microprocessor-based temperature control with ramp and soak, in a convenient 1/8 DIN (cutout) case. The CN1501 can store up to five ramp and soak profiles in memory each profile can have up to 10 ramp/soak segments. The CN1501 uses ramped on-off control to provide optimum temperature stability.

The CN1501 can display average rate of temperature change per minute, as well as instantaneous temperature. Low and high peaks are constantly monitored, and can be displayed at the touch of a key. Two programmable timers are also featured (second timer is also used for On/Off control).These timers can be used as timer or time/temperature based alarms.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration