Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers

1/16, 1/8, and 1/4 DIN Temperature/Process Controllers with Fuzzy Logic

$202.97

Item# CN414-DC1-DC2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $202.97
10-24 $192.82
25-49 $182.67
50-99 $172.52
100-499 $162.38
500+ $152.23

In stock

Lead Time (If not in stock): 99 weeks
1/16, 1/8, and 1/4 DIN Temperature/Process Controllers with Fuzzy Logic CN414-DC1-DC2 CN414-DC1-DC2
  • Dual Display
  • Front Panel Programmability
  • Single Control Output
  • Fuzzy Logic

CN414-DC1-DC2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Form Factor
Input Type
Supply Voltage Type
Ramp And Soak
Additional Feature
Output Type
Control Outputs
Number Of Inputs
Display Type


The CN4000 Series temperature/process controllers set a new standard for ease-of-use and value. Units feature dedicated input models with thermocouple and RTD inputs, and models with universal inputs for both temperature and process inputs. Standard features include autoune, fuzzy logic, fully adjustable PID or on/off single control output with one alarm. Selected thermocouple and RTD input models can show whole or tenth of degree display resolution. Output types include relay, dc pulse, or an isolated analog 0 to 20 mA output.

SPECIFICATIONS
Selectable Inputs: Thermocouple, RTD, DC voltage, DC current, resistance (dependent on model)
Display: Two 4-digit, 7 segment, LED (red PV, green SV)
Resolution: 1.0, 0.1 (dependent on model)
Sample Rate: 8 per second
Accuracy: ±0.3% FS (thermocouple and RTD dedicated models), ±0.2% FS (universal input models)
Supply Voltage: 100 to 240 Vac (-15%, +10%); 50 to 60Hz or Optional 24 Vdc
Power Consumption: 3 W (thermocouple and RTD dedicated models), 6 W (universal input models)
Operating Temperature: -10 to 60‹C (14 to140‹F)
Humidity: 0 to 90 RH%
Control Output Ratings:
    Relay: SPDT, 30 Vdc/1A, 250 Vac/1A (18 and ¼ DIN models)
    Relay: SPST, 30 Vdc/1A, 250 Vac/1A (116 DIN models)
    Proportional Current (Isolated): 0 to 20 mA DC,
    DC Pulse: 12 Vdc/30 mA
Alarm Output Ratings:
    Relay: SPDT, 30 Vdc/1A, 250 Vac/1A
    DC Pulse: 12 Vdc/30 mA
loading all models
loading all reviews
Rated 3 out of 5 by from Cn418v-r1-r2 I have been using these temperature controllers for about 5 or 6 years now with about 15 in operation at an oyster hatchery. They are quite good for the price, but only seem to last about 4 yrs and then they get unreliable. I still use them and have only had one go bad in the 2 yr. Warranty period. Omega quickly replaced this unit.
Date published: 2016-04-27
Rated 4 out of 5 by from difficult chinese derived instructions chinese based product - difficult to understand programming instructions - made in china
Date published: 2018-03-04
Rated 2 out of 5 by from Great product Second time purchasing the cn4000 series control module and it's been great.
Date published: 2017-07-20
Rated 5 out of 5 by from Easy installation, works well. This is a great temp controller, easy to set up and use. Works as it should. Not much else to say. I installed this on my wood furnace to control the intake damper, both protecting from potential overheat situations, as well as maintaining a minimum flue temperature to prevent creosote build up. Works great! Program the correct settings and this temp controller has essentially automated my wood furnace to self regulate.
Date published: 2016-12-14
Rated 5 out of 5 by from Temp controller Easy to use temperature controller. Strongly recommend
Date published: 2022-08-03
Rated 5 out of 5 by from Quick and Easy setup Set it up and was operating in a matter of minutes. Works great
Date published: 2017-05-11
  • y_2024, m_7, d_13, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_CN414-DC1-DC2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I have a cn4316-r1-r2. In the settings I can select Output type (Opt) as ssR, will this unit actually work with a DC ssr or is setting redundant?

Asked by: Brad905
The model has two relay outputs which are what is physically in the Controller. The Opt parameter should be set for rELy only for the R1/R2 model and the SSR driver models would be DC1/DC2.
Answered by: ApplicationsEngineerANB
Date published: 2020-06-29

where can i find the physical dimensions?

Asked by: TBill
Thank you for your inquiry TBill. You can find the dimensions for each DIN size on the data sheet of this product on page 2. Here is the link: https://assets.omega.com/spec/CN4000_SERIES.pdf
Answered by: Application Engineer MC
Date published: 2023-01-07

What is the maximum current that these are rated for at 120VAC?

Asked by: joey
Thanks for connecting with Omega.The relay output is rated at 1A to 250VAC. Please contact us with any further questions.
Answered by: Jane
Date published: 2019-06-26
  • y_2024, m_7, d_13, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CN414-DC1-DC2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration