Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers

1/16, 1/8, and 1/4 DIN Temperature/Process Controllers with Fuzzy Logic

Item# CN414-R1-R2

1/16, 1/8, and 1/4 DIN Temperature/Process Controllers with Fuzzy Logic CN414-R1-R2 CN414-R1-R2
  • Dual Display
  • Front Panel Programmability
  • Single Control Output
  • Fuzzy Logic

CN414-R1-R2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Form Factor
Input Type
Supply Voltage Type
Ramp And Soak
Additional Feature
Output Type
Control Outputs
Number Of Inputs
Display Type


The CN4000 Series temperature/process controllers set a new standard for ease-of-use and value. Units feature dedicated input models with thermocouple and RTD inputs, and models with universal inputs for both temperature and process inputs. Standard features include autoune, fuzzy logic, fully adjustable PID or on/off single control output with one alarm. Selected thermocouple and RTD input models can show whole or tenth of degree display resolution. Output types include relay, dc pulse, or an isolated analog 0 to 20 mA output.

SPECIFICATIONS
Selectable Inputs: Thermocouple, RTD, DC voltage, DC current, resistance (dependent on model)
Display: Two 4-digit, 7 segment, LED (red PV, green SV)
Resolution: 1.0, 0.1 (dependent on model)
Sample Rate: 8 per second
Accuracy: ±0.3% FS (thermocouple and RTD dedicated models), ±0.2% FS (universal input models)
Supply Voltage: 100 to 240 Vac (-15%, +10%); 50 to 60Hz or Optional 24 Vdc
Power Consumption: 3 W (thermocouple and RTD dedicated models), 6 W (universal input models)
Operating Temperature: -10 to 60‹C (14 to140‹F)
Humidity: 0 to 90 RH%
Control Output Ratings:
    Relay: SPDT, 30 Vdc/1A, 250 Vac/1A (18 and ¼ DIN models)
    Relay: SPST, 30 Vdc/1A, 250 Vac/1A (116 DIN models)
    Proportional Current (Isolated): 0 to 20 mA DC,
    DC Pulse: 12 Vdc/30 mA
Alarm Output Ratings:
    Relay: SPDT, 30 Vdc/1A, 250 Vac/1A
    DC Pulse: 12 Vdc/30 mA
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration