Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN Vertical Temperature Controllers with Autotune and RS485

1/8 DIN Vertical Temperature Controllers

$170.19

Item# CN715

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $170.19
10-24 $161.68
25-49 $153.17
50-99 $144.66
100-499 $136.15
500+ $127.64

In stock

Lead Time (If not in stock): 34 weeks
1/8 DIN Vertical Temperature Controllers CN715 CN715

This product series currently has an extended lead time. For a potential replacement, please see the CN4000-Series or CNPT-Series

  • Dual Display
  • Autotune
  • RS-485 Communications
  • Free Software

CN715 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Measurement Type
Control Outputs
Form Factor
Number Of Inputs
Input Type
Communications
Supply Voltage Type
Display Type


  • Communication Protocols (Sku Variant) RS-485
  • Control/Alarm Outputs, Maximum 1
  • Control Algorithms Autotune PID Manual Control Mode
  • Display Color Red/Green
  • Display Digit Height 9.53 mm
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
  • Other Features (Sku Variant) Software
  • RTD Connection 2
  • RTD Curves Supported 385
  • RTD Types Supported RTD( 2
  • Supply Frequency 50/60 Hz
  • Thermocouple Type B
Description
The CN710 Series temperature controllers offer easy-to-use programming menus designed for quick installation. These units are designed for direct or reverse acting (cooling or heating) control. The CN710 Series can be programmed for simple ON/OFF or more complex PID control functions. PID control is supported with manual or autotuning. Select relay, DC pulse, or current output control methods. The controller also includes two additional alarm outputs. The alarm outputs can be configured from 12 different preprogrammed settings. The temperature controller accepts a variety of thermocouple and RTD inputs. The process value and setpoint value are displayed simultaneously on the large dual LED. Auto-tuning, engineering units (°F or °C) and alarm status is also indicated on the faceplate.

SPECIFICATIONS
Inputs: Thermocouple and RTD (see chart)
Display: Two 4-digit, 7-segment 9.53 mm (0.38") H LEDs
    PV: Red
    SV: Green
Accuracy: ±0.25% span, ±1 least significant digit
Resolution: 1 degree
Supply Voltage: 100 to 240 Vac, 50/60 Hz
Power Consumption: 5 VA max
Operating Temperature: 0 to 50°C (32 to 122°F)
Memory Backup: Nonvolatile memory
Control Output Ratings:
    Relay: SPDT, 5 A @ 250 Vac resistive
Voltage Pulse: 14V, 10 to -20% (max 40 mA)
Current: 4 to 20 mA
Communication: RS-485 MODBUS® communication protocol
Weight: 425 g (15 oz)
Panel Cut-Out: 92 x 46 mm (3.60 x 1.8")
Maximum Panel Thickness: 9.50 mm (0.375")
Panel Depth: 79.2 mm (3.125")
Front Panel Rating: IP66
loading all models
loading all reviews
Rated 1 out of 5 by from So far it's a piece of junk. It immediately goes to "No Cont" and I've spent two days attempting to find the "input" register so I can see and modify the thermocouple type. I called the factory today. They said reset to factory settings following procedure on page 19 of the manual. I tried this 3 times to no avail.
Date published: 2023-07-17
  • y_2024, m_4, d_15, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CN715, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the output rating for the alarm contact for model CN713 temperature controller ( in amps please)

Asked by: GWY1
Thank you for your inquiry. The CN713 has a mechanical relay with the specs 5 A @ 250 Vac resistive.
Answered by: Application Engineer MC
Date published: 2023-06-14
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CN715, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Accessories
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
$49.88
197 In Stock
en-US
en
Save Configuration