Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Universal Input Autotune Controller with Ramp & Soak

1/16 Din Universal Temperature & Process Controllers with 8 Segment Ramp/Soak Capability

$493.69

Item# CN8201-DC1-LV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $493.69
10-24 $469.01
25-49 $444.32
50-99 $419.64
100-499 $394.95
500+ $370.27

In stock

Lead Time (If not in stock): 5 weeks
1/16 Din Universal Temperature & Process Controllers with 8 Segment Ramp/Soak Capability CN8201-DC1-LV CN8201-DC1-LV
  • Field-Configurable Universal Inputs
  • Autotuning, Direct or Reverse-Acting for Both Outputs
  • User-Selectable Ramp to Setpoint
  • 8 Ramp and 8 Soak Segments

CN8201-DC1-LV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Outputs
Communications
Supply Voltage Type
Additional Feature
Output Type
Measurement Type
Form Factor
Number Of Inputs
Input Type
Ramp And Soak
Display Type


  • Communication Protocols (Sku Variant) RS232 or RS485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.2% of full scale
  • Control/Alarm Outputs, Maximum 2
  • Control Algorithms Autotune PID Manual Control Mode Remote Setpoint
  • Control Mode Operator-initiated from front panel General
  • Display Color Orange
  • Display Digit Height 9.2 mm
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
  • Other Features (Sku Variant) Recorder Retransmission Low Voltage Power Software
  • Remote Setpoint Capability 1 count/0.1 count
  • RTD Curves Supported 385
  • RTD Types Supported RTD( 2
  • Supply Frequency 50/60 Hz
  • Thermocouple Type J
The CN8200 temperature/process controller is extremely versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application during setup. A dual digital display offers optimum process information at a glance. Individual LED's identify the status of outputs, alarms, digital communications, and special options. The CN8200 features a NEMA-4X front panel and a universal power supply that accepts 100 to 250 Vac and 120 to 250 Vdc. A 24 Vac/24 Vdc power supply option is also available. Control algorithms available are P, PI, PD, PID, or ON/OFF. The autotune feature automatically sets proportional band, derivative, and integral before the process reaches setpoint. These parameters provide quick stabilization of processes with minimum overshoot, hunting, or cycling.

Eight-level ramp/soak control consisting of 8 ramps and 8 soaks is standard, and includes a decimal display on thermocouple ranges, digital display and signal filtering, and a percentage of power limit setting. The dual control outputs can be configured for a variety of control and alarm applications, and two dedicated alarm outputs are also available. The CN8200 offers a wide range of options, including RS-232 and RS-485 digital communications, five remote analog setpoint ranges, three contact/digital input modes, four transducer excitation voltages, and four auxiliary output ranges.

Specifications

Performance
Accuracy: ±0.2% of full scale, ±1 digit
Setpoint Resolution: 1 count/0.1 count
Repeatability: ±1 count
Temperature Stability: 5 µV/°C (maximum)
TC Cold-Junction Tracking: 0.05°C/°C ambient
Common Mode Rejection: 100 dB
Series Mode Rejection: >70 dB
Process Sampling: 10 Hz (100 ms)

Inputs
Input Type: See Input Table
Digital Input: For remote setpoint, remote standby or ramp/soak run and hold
Thermocouple Lead Resistance: 100 ohms max for rated accuracy
Decimal Position: Selectable

Outputs
Output #1: Reverse or directacting, configured from menu
Output #2: Reverse or directacting, configured from menu
Mechanical Relay: Rated 5 A @120 Vac, 3 A @ 240 Vac, normally open (N.O.), normally closed (N.C.), (output 1); Rated 5 A @120 Vac, 3 A @ 240 Vac, N.O. (output 2)
Current: 4 to 20 mA, 500 ohm max (suffix F1, F2); 4 to 20 mA, 1000 ohm max (suffix FH1, FH2)
Voltage: 20 Vdc pulse
Solid State Relay: SSR, 120/240 Vac, zero voltage switched, rated 1 A continuous, 10 A surge @ 25°C
Alarms: Mechanical relay rated 5 A @ 120 Vac, 3 A @ 240 Vac, N.O.; Optically isolated SSR rated 1 A, 120/240 Vac @ 25°C; dc alarms, 24 Vdc
Transducer Power Supply: 5, 10, 12, 15 Vdc ±10%

Control Characteristics
Setpoint Limits: Limited to configured range for thermocouple and RTD; limited to scaled range
Alarms: Adjustable for high/low; selectable process or deviation
Rate (Derivative): 0 to 2400 seconds
Reset (Integral): 0 to 9600 seconds
Cycle Time: 0.2 to 120 seconds
Proportional Band: 1 to span of sensor
Deadband: negative span to positive span of sensor
Hysteresis: 1 to span of sensor Autotune Damping: Adjustable (low, normal, or high)
Ramp to Setpoint: 1 to 9999 minutes
Autotune: Operator-initiated from front panel
Manual Control: Operator-initiated from front panel General
Power: 100 to 250 V, 50/60 Hz (single-phase), 120 to 250 Vdc, 24 Vac/24 Vdc optional
Display: Dual LED, 4-digit, orange: process display, green: menu/ parameter display; 9.2 mm (0.36')
Power Consumption: Less than 6 VA (instrument) @ 120 Vac
Weight: 226 g (8 oz)
Panel Cutout: 45 mm (1.771') square
Dimensions: 53.3 H x 53.3 W x 8.21 mm D (2.1 x 2.1 x 0.72') bezel
Depth Behind Panel: 100 mm (3.937')
Front Panel Rating: NEMA-4X
Operating Ambient Range: 0 to 55°C (32 to 131°F)
Humidity: 90% RH max, non-condensing
Memory Protection: Solid-state non-volatile memory
Connections: Screw terminals
Contacts: Twin bifurcated

Ramp/Soak Programming
Intervals: 8
Loops: 0 to 99
Ramp Time: 0 to 9999 minutes
Soak Time: 0 to 9999 minutes
Events/Alarms: 1 to 8
Ramp Setpoint: 1 to 9999 minutes

CN8-SW (Optional Software)
Minimum Hardware and Software Requirements: IBM PC or 100% compatible, Windows 95/98/NT; RS-485 interface or RS-232 to RS-485 converter
Software Compatibility: CN8200 Series controllers
Software Capability: Supports up to 254 CN8200 Series controllers.

Input and Range Table for Universal Input Controller
Input Type Range
J   Iron Constantan -200 to 760°C (-328 to 1400°F)
K   CHROMEGA™-ALOMEGA™ -270 to 1354°C (-454 to 2469°F)
T   Copper-Constantan -270 to 400°C (-454 to 752°F)
N   OMEGALLOY™ -268 to 1300°C (-450 to 2372°F)
R   Pt/13%Rh - Pt -50 to 1768°C (-58 to 3214°F)
S   Pt/10%Rh - Pt -50 to 1768°C (-58 to 3214°F)
B   Pt/30%Rh - Pt/6%Rh 0 to 1820°C (32 to 3308°F)
C   W/5%Re - W/26%Re 0 to 2315°C (32 to 4199°F)
E   CHROMEGA™-Constantan -150 to 1000°C (-238 to 1832°F)
NNM 18% Molybdenem vs Nickel -06% Cobalt 0 to 1410°C (32 to 2570°F)
Platinel II -100 to 1232°C (-148 to 2250°F)
RTD   (3-wire) 100 ohm PT -200 to 850°C (-328 to 1562°F)
RTD   (3-wire) 100 ohm PT -199.9 to 375.0°C (-199.9 to 707.0°F)
0 to 1 V Scalable (-1999 to 9999) Selectable
1 to 5 V Scalable (-1999 to 9999) Selectable
0 to 5 V Scalable (-1999 to 9999) Selectable
0 to 10 V Scalable (-1999 to 9999) Selectable
10 to 50 mV Scalable (-1999 to 9999) Selectable
0 to 50 mV Scalable (-1999 to 9999) Selectable
0 to 10 mV Scalable (-1999 to 9999) Selectable
0 to 100 mV Scalable (-1999 to 9999) Selectable
4 to 20 mA Scalable (-1999 to 9999) Selectable
0 to 20 mA Scalable (-1999 to 9999) Selectable


Output Options–No Additional Cost
Option Type First Output-Heat or Cool
(Reverse or Direct) Order Suffix
Second Output- Heat or Cool
(Reverse or Direct) Order Suffix
Relay -R1 -R2
dc Pulse -DC1 -DC2
1A SSR -T1 -T2
4 to 20 mA (500 ohm max) -F1 -F2
4 to 20 mA (800 ohm max) -FH1 -FH2
loading all models
loading all reviews
Rated 5 out of 5 by from A+ Great experience. Quick shipping. Item as described.
Date published: 2023-03-12
Rated 5 out of 5 by from Great Product Great Product! Thanks for your quality work Omega!
Date published: 2022-01-31
Rated 4 out of 5 by from Confusion You should have shipped all 5 units together instead of splitting the order. No explanation provided. That just caused unnecessary confusion.
Date published: 2021-04-19
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CN8201-DC1-LV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Do you have software for CN8201 compatible with MAC OS?

Asked by: Olaf
Thank you for your inquiry Olaf. Unfortunately, all the software available for the CN8201 is only compatible with Windows operating systems.
Answered by: Application Engineer MC
Date published: 2022-09-09

How do you access the jumpers for current input on a CN8200

Asked by: KarenCT
Hi KarenCT, Thank you for the inquiry. Manual pg 19 illustrates jumper positions. https://assets.omega.com/manuals/M2942.pdf To access the jumpers the outer shell will need to be removed. Clear the terminal blocks, press in at detents, and slide the shell towards the back. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-06

Do you have software for CN8201 compatible with 64bit Windows OS?

Asked by: Olaf
Hi Olaf, Thank you for the inquiry. This is a legacy controller. We do not have software revised for Windows 10. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-08-26

After downloading this software onto Windows XP, it requires a User ID and password to log onto Multi-Comm. What User ID and password should we use?

Asked by: UBC CHBE 276
Thank you for your inquiry. Please email your request to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2020-12-11

Do you have software that supports Windows 7/10?

Asked by: xnei
Microsoft offers the "Windows XP Mode" emulator you can download and install from Microsoft.com. This will allow you to install and run the product software. There is no software update available for this product.
Answered by: NJENG
Date published: 2019-09-25

If you do not support the current Windows OS, can you help with Matlab or Labview codes that connect to the controller based on RS232 communication?

Asked by: Olaf
Hi Olaf, Thank you for the inquiry. Manuals for the CN8200 series include the serial command set. This may be useful to you. We do not offer example code for 3rd party software though. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-08-31
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_CN8201-DC1-LV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration