Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Universal Autotune Controller with NEMA 4X Front Panel

1/16 DIN Temperature/Process Controllers

$546.41

Item# CN8501MA-R2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $546.41
10-24 $519.09
25-49 $491.77
50-99 $464.45
100-499 $437.13
500+ $409.81

In stock

Lead Time (If not in stock): 5 weeks
1/16 DIN Temperature/Process Controllers CN8501MA-R2 CN8501MA-R2
  • NEMA-4X Front Panel
  • User Selectable Ramp to Setpoint
  • Bumpless Auto/ Manual Operation
  • Optional RS-232 or RS-485 Communications

CN8501MA-R2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Control Outputs
Input Type
Communications
Output Type
Form Factor
Number Of Inputs
Supply Voltage Type
Ramp And Soak
Display Type


  • Analog Voltage Input Ranges 0 to 5 V
  • Communication Protocols (Sku Variant) RS232 or RS485
  • Analog Input Accuracy ±0.2% of full scale
  • Control Mode Operator initiated from front panel
  • Display Color Orange/Green
  • Display Digit Height 9.2 mm
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
  • RTD Connection 3 wire
  • Remote Setpoint Capability 1 count/0.1 count
  • RTD Curves Supported 385
  • RTD Types Supported RTD( 3 wire - 100)
  • Supply Frequency 50/60 Hz
  • Sampling Rate 0.1
  • Thermocouple Type J

Description

The CN8500 temperature controller is extremely versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application during setup. A dual digital display offers optimum process information at a glance. The dedicated upper display shows the process temperature, while the lower display displays setpoint and setup parameters. Individual LED’s identify the status of outputs, alarms, digital communications and special options. The CN8500 features a NEMA-4X front panel and a universal power supply that accepts 103 to 253 Vac and 103 to 330 V dc. Control algorithms available are P, PI, PD, PID, or ON/OFF. The autotune feature automatically sets proportional band, rate and reset before the process reaches setpoint. These parameters provide quick stabilization of both the heating and cooling process without overshoot, hunting or cycling. The standard dual control outputs can be configured in a variety of control and alarm applications such as heat, heat/cool, heat/alarm, cool, or cool/alarm. The Ramp to Setpoint feature allows the user to define the rate of rise to reach the setpoint, thus minimizing thermal shock to the load during start-up.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration