Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/32 DIN Universal Autotune Controller with Single Display

1/32 & 1/16 DIN Temperature/Process Autotune Controllers

Item# CN9312-C2-LV

1/32 & 1/16 DIN Temperature/Process Autotune Controllers CN9312-C2-LV CN9312-C2-LV
  • 4-Digit Display
  • 5 Alarm Configurations
  • Single Ramp and Soak
  • PID Heat-Cool Control


  • Analog Voltage Input Ranges 0 to 50 mV
    0 to 50 mV
  • Communication Protocols (Sku Variant) RS232 or RS485
    RS232 or RS485
  • Display Color Red
    Red
  • Display Digit Height 9 mm
    9 mm
  • Maximum Ambient Temperature 50 {C} (122 {F})
    50 {C} (122 {F})
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
    0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 1
    1
  • RTD Connection 2
    2
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD (2 wire - 100)
    RTD (2 wire - 100)
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 2 seconds
    2 seconds
  • Thermocouple Type B
    B

Description

The new 1/32 DIN CN9500, 1/16 DIN CN9300 Single Display and 1/16 DIN CN9400 Dual Display controllers follow the OMEGA tradition of innovative design. Building on the success of the CN132-Series and CN9000A series, the new models include several new features, the most important being the option of a low cost serial communicating system with easy to use Windows-based software. The CN9-SW series software bridges the gap between the "stand alone" system and full SCADA of Fieldbus control networks by providing a facility for remote supervision of up to 32 instruments using MODBUS protocol. It requires only a modest investment and can be operated by anyone with a medium specification PC or laptop that can be run with Windows 95, 98, NT, or XP.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Trim Plate adapter, 1/16 to 1/4 DIN panel cutout. Field Installable.
$36.29
0 In Stock
Noise Suppression RC snubber (2 leads),110 to 230 Vac
$49.88
31 In Stock
en-US
en
Save Configuration