Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Large Display Meters and Controllers For Temperature and Process

Large Display Meters & PID Controllers

$1,520.88

Item# ILD24-SP-23

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,520.88
5-9 $1,444.84
10-24 $1,368.79
25-49 $1,292.75
50-99 $1,216.70
100+ $1,140.66

In stock

Lead Time (If not in stock): 6 weeks
Large Display Meters & PID Controllers ILD24-SP-23 ILD24-SP-23
  • UL and cUL Certified
  • BIG Bright 2.25'(57.2 mm) or 4.00'(101.6 mm) LED Display
  • Program to Change Colors: RED, AMBER, GREEN
  • Temperature and Process Input Models

ILD24-SP-23 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Form Factor
Input Type
Output Type
Control Outputs
Number Of Inputs
Supply Voltage Type
Ramp And Soak
Display Type


The Large Displays can handle a wide variety of signal inputs direct from transducer or process transmitters and offer multiple control output options and serial or Ethernet connectivity for logging the data. These meters and controllers can be used in applications where visual monitoring of process signals from a distance are an important consideration. 

The "Universal Temperature+Process Large Display" (iLD-UTP) is designed for Thermocouples, RTD's, and Process (DC) Voltage or Current. It handles TEN (10) thermocouple types: K, J, T, E, R, S, B, C, N, & J DIN. It works with a wide selection of RTD's, both Pt. 0.00385 and 0.00392 curves for 100 Ohm, 500 Ohm, and 1000 Ohm and it measures with 2, 3, or 4 wire connections for the highest accuracy. This model also measures process voltage: 0-100 mV, 0-1 V, 0-10 V ranges and process current, 0-20 mA (4-20 mA) with built-in excitation of 24 Vdc standard.Introduction to Thermocouples

The "Universal Strain+Process Large Display" (iLD-SP) handles a wide variety of DC voltage and current outputs from all common load cells, pressure transducers, and most any strain gage type of transducer. The meter measures input ranges of 0-100 mV, -100 to 1 V, 0-10 V, 0-20 mA (4-20 mA) with built-in excitation of 5 Vdc and 10 Vdc standard. This model also features Ten (10) Point Linearization enabling accurate measurements from a wide assortment of unique and nonlinear transducers. 

The Large Displays are easy to configure and scale to virtually any engineering units with the push buttons on the front panel, or with a personal computer using the free configuration software and the optional Ethernet connectivity or Serial Communications. The Ethernet option allows the device to be connected on a standard Ethernet network and communicates using standard TCP/IP protocol. The Ethernet option (-C4EI) also includes RS-485 (and RS-422) Serial Communications. The serial communications option (-C24) includes both RS-232 and RS-485 (and RS-422) on one instrument. It communicates with a straightforward ASCII communications protocol, as well as MODBUS protocol. 

Control Functions 
The Universal Large Displays features a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays (-3), Solid State Relays (-2) DC pulse (-4), and/or programmable analog output (-5) selectable as either a controlling function or as retransmission of the process value. 

The Universal Large Displays can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps. Input types: 0 to 20 mA, 0 to 100 mV, 0 to 1 V and 0 to 10 Vdc. 

For applications that do not require PID control, Universal Large Displays controllers are available in a special model that offer simplified programming. The Universal Large Displays “Simplified Menu” model (specify -SM option) offers simplified programming. The menu flowchart is similar to programmable digital panel meters that are used for on/off control or alarms. (Please see the Universal Large Displays operator’s manuals for programming details.) 

Programmable Color Display 
The Large Display can be programmed to change colors between REDAMBER, andGREEN at any set point or alarm point. The Large Display has a wide range of signal inputs as well as control, alarm, and communication outputs including: RS-232, RS-485, MODBUS, and Ethernet. The device with an embedded Web Server can connect directly to Ethernet/Internet. You can "see" your meter and control your process through a web browser over the Internet from halfway around the world. With the Large Display, you can also see your meter from a hundred feet. 

The Large Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 1 protection.
Programmable Color Display
Configuration of the iLD-UTP or iLD-SP can be performed using either -C24 or -C4EI options and the configuration software that is available on our website. 

Factory Scaling (-FS) is available if you prefer the unit to be fully configured before shipment. 

Please provide your selections for Factory Scaling input settings:

iLD-UTP-FS
iLD-SP-FS
Input Range = Display Range
Input Range = Display Range
Excitation: 24 V
Excitation: 5 V or 10 V
Example: 4-20 mA = 0 to 100.0
Example: 0-30 mVdc = 0 to 100.0; Exc: 10 Vdc
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How much do these two models weigh? I didn't catch a figure in the documents.

Asked by: bluntskull
Thank you for your inquiry. The weight of this model is 1,360 g (3 lbs). This information can be found in online manual.
Answered by: Application Engineer JB
Date published: 2020-09-02
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ILD24-SP-23, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration