1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers

Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $339.00 |
10-24 | $322.05 |
25-49 | $305.10 |
50-99 | $288.15 |
100-499 | $271.20 |
500+ | $254.25 |
This product series is no longer available. For potential replacements please see CNPT-Series or CNI-Series Please consult an application engineer for a more specific recommendation.
- 1/16 DIN Cutout
- User Selectable Inputs
- Autotune PID
- Configurable Dual Output
CN132 Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Measurement Type
Control Outputs
Form Factor
Number of Inputs
Input Type
Supply Voltage Type
Display Type
Additional Feature
Output Type
Description
The CN132-Series digital microcontrollers include all the features of standard 1/4, 1/8 and 1/16 DIN microprocessor controllers, in a very small package.The CN132-Series features advanced Autotune PID. Autotune teaches the controller the main characteristics of the process. Autotune learns by cycling the output on and off. The results are measured and used to calculate optimum PID values which are automatically entered in the controller memory. Optimum cycle-time is calculated by Autotune programs. The choice of cycle-time is influenced by the external switching device or load, e.g., contactor, SSR, valve. Each control parameter also can be set by the user through the front keypad.
These units include program security in a hidden level for authorized personnel.


Rated 4 out of
5
by
Anonymous from
Failed unit
Your product reliability is going down. The left PB on the controller failed on the last 2 units we bought from you.
Date published: 2020-09-23

Is it possible to control/interface with this Controller remotely? Primarily, can I toggle the Process control on and off remotely (after setting up, in order to repeat testing); then can I adjust settings or params remotely (or re-run Autotune)?
Sorry, the CN132 doesn't have this functionality. Our Platinum series can. They have a USB port for direct connection to a PC. They also offer an embedded Ethernet server for remote connection and programming. Link https://www.omega.com/en-us/search/?view=list&text=CN16Dpt-330-EIP&q=CN16Dpt-330-EIP%3Arelevance#
Date published: 2020-09-24
What is the temperature tolerance of the controller?
Thank you for your inquiry. Operating Ambient Range: 0 to 50°C (32 to 122°F)
Date published: 2020-07-17
how do you set the shut off and the on range currently burrn cycles off 5 degrees past setting and comes on 5 degrees below the setting thank you ron
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department (HOURS 8:30AM - 6:30PM EST).
Date published: 2022-02-28
The heater I need to command accepts up to 12VDC power input, I have one 12VDC power line. Is the CN132 able to command such heater? My idea is that the CN132, powered at 12VDC injects the right current into the heater and get the temperature feedback.
Hi Fabio,
Thank you for the inquiry.
CN132-12V is powered by 12 VDC. The unit does not provide 12 VDC output. Unless you have a very small load of 10 to 20 watts I would recommend to use external solid state relay capable of handling DC power. Please contact the temperature group at Omega to review the application.
Best regards
OMEGA
Date published: 2020-09-24
1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers
$12.80
0 In Stock
1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers
$17.00
0 In Stock
Accessories
Adaptor allows one 1/32 DIN autotune controller to fit in a 1/16 DIN panel cutout
$12.17
0 In Stock
Lower facia for CN132
$5.94
0 In Stock