Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Adjustable Temperature Thermostats with DIN Rail Mounting

Thermostats

Item# FGT100

Thermostats FGT100 FGT100

This series has been discontinued - please see the KT011-Series or KTO-KTS-Series

  • Integrated 35 mm DIN Rail Mounting Features (EN 50022)
  • Adjustable Temperature Control
  • Broad Temperature Range
  • 100,000 Cycle Rating at 100 to 250 Vac
  • Versions Differentiated by Button Color
  • Compact and Lightweight


These easy to use thermostats are ideal for heating and cooling applications. The thermostats can easily be mounted on a DIN rails.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration