Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Small Compact Design Thermostat

Small Thermostat

$30.57

Item# KT011419

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $30.57
5-9 $29.04
10-24 $28.43
25-49 $27.21
50-99 $26.60
100+ $25.98

Please contact Technical Sales Team for assistance.
Small Thermostat KT011419 KT011419

Please see KT011419-A or KT011419-U as a possible replacement.

  • Compact Design
  • Wide Adjustment Range
  • Available with °C or °F Scale
  • Color Coded Temperature Dials

KT011419 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Mode
Minimum Control Temperature
Maximum Control Temperature
Load Voltage
Max Current Rating
Features
Temperature Type


Thermostat "NC" (Normally Closed): Thermostat opens at temperature. Comes with a RED temperature dial.
Thermostat "NO" (Normally Open): Thermostat closes at temperature rise. Comes with a BLUE temperature dial.

Products are transitioning to an upgraded model as shown below.





TECHNICAL DATA
SPECIFICATIONS - UPGRADED MODELS

Switch temperature difference: 7 K (±4 K tolerance)
Sensor element: thermostatic bimetal
Contact type: snap-action contact
Service life: 100,000 cycles verified
Max. operating voltage, frequency range: AC 250 V, 50-60 Hz
Max. inrush current: AC 16 A for 10 sec.
Connection1: 2 Push-In clamps
                        rigid wire 2.5 mm² (AWG 14)
                        stranded wire 1.5 mm² (AWG 16)
Mounting: clip for 35 mm DIN rail, EN 60715
Casing: plastic according to UL94 V-0, light grey
Dimensions: 60 x 33 x 41 mm
Weight: approx. 40 g
Fitting position: variable
Operating/Storage temperature: -45 to +80 °C (-49 to +176 °F)
Operating/Storage humidity: max. 90 % RH (non-condensing)
Protection type/Protection class: IP20 / II
Overvoltage category/Altitude: II: up to 5,000 m; III: up to 2,000 m

¹ Stripped length of rigid wire: 10 to 12 mm. When connecting with wires, wire end ferrules must be used (square or trapezoid crimp). Length of wire end ferrule: 10 mm or 12 mm.


Important note: The contact system of the regulator is subjected to environmental influences, thus the contact resistance may change. This can lead to a voltage drop and/or self-heating of the contacts.


SPECIFICATIONS   - PREVIOUS MODELS
Sensor Element: Thermostatic bi-metal
Maximum Tolerance: ±7 °F (4K)
Switching Difference (Hysteresis): 12.6°F ±5.4°F (7°C ±3K)
Service Life: 100,000 cycles
Switching Capacity (Max Load): 15 A resistive/2 A inductive @ 120 Vac, 10 A resistive/2 A inductive @ 250 Vac, DC 30W
Minimum Load: 20 mA (all voltages)
Connections: 2-pole terminal for AWG 14 max [2.5 mm 2 (0.10 in 2)]
Mounting: Clip for 35 mm (1.4") DIN rail (EN 50022)
Dimensions: 60 H x 33 W x 43 mm D (2.4 x 1.3 x 1.7")
Housing: Plastic, UL94V-0
Weight: 40 g (1.4 oz)
Protection Type: NEMA 2 (IP20)
Operating Temperature: -45 to 70°C (-49 to 158°F)
Storage Temperature: -45 to 70°C (-49 to 158°F)
Specifications are subject to change without notice. Suitability of this product for its intended use and any associated risks must be determined by the end customer/buyer in its final application.
loading all models
loading all reviews
Rated 4 out of 5 by from Nice Size I bought 3 units to regulate small heaters. Each unit has a different dead band range which is my only complaint. They work and I will buy more when needed.
Date published: 2018-01-05
Rated 5 out of 5 by from Small thermostat din rail mounted. Quality thermostat, as advertised, easy and secure terminating points.
Date published: 2021-01-04
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_KT011419, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Is NO switch (or NC) Relay (dry contact), or is it Mosfet tranzistors?

Asked by: LV2019
Thank you for your inquiry. This product is designed with dry contact relays.
Answered by: Application Engineer JB
Date published: 2019-11-19

Is this device NEMA rated? and , is the red NC and opens on temperature rise?

Asked by: Roberts basement
Thank you for your inquiry. This device is not NEMA rated, and "NC" (Normally Closed) opens at temperature.
Answered by: Application Engineer JB
Date published: 2020-11-27

Can this unit operate with a remote sensor? What sensor would be required? If not, what is available that does operate with a remote sensor?

Asked by: CGDSPARKS
The KT011 series and all like models have internal sensors and no options for remote ones. You would need to call the Temperature group to discuss alternative approaches or email them at temp@omega.com.
Answered by: ApplicationsEngineeerANB
Date published: 2021-01-20
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_KT011419, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration