Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Small Compact Design Dual Thermostat

Dual Thermostat

$51.90

Item# ZR01176000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $51.90
10-24 $49.31
25-49 $48.27
50-99 $46.19
100-199 $45.15
200+ $44.12

In stock

Lead Time (If not in stock): 6 weeks
Dual Thermostat ZR01176000 ZR01176000
  • Two Thermostats in One Unit One Normally Closed (NC) and One Normally Open (NO) or Two Normally Open (NO)
  • Each with Wide Adjustable Temperature Range
  • Available with °F or °C Scale
  • DIN Rail Mountable

ZR01176000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Control Temperature
Maximum Control Temperature
Features
Max Switching Capacity
Control Mode
Temperature Type
Load Voltage


The ZR011 houses two separate thermostats, allowing the independent control of heating and cooling or other equipment. Both thermostats offer wide adjustment ranges and are color coded for easy function recognition.

SPECIFICATIONS
Switching Difference:12.6 °F ±7 °F tolerance (7 K ±4 K)
Sensor Element:thermostatic bi-metal
Contact type:snap-action contact
Max. switching capacity:
    NC: 10 A resistive / 2 A inductive @ AC 250 V
    NO:5 A resistive / 2 A inductive @ AC 250 V
    15 A resistive/2 A inductive @ AC 120V
    DC 30 W (DC 24 – 72 V)
Max. inrush current:AC 16 A for 10 sec.
Connection:4-pole terminal, clamping torque 0.5 Nm max.:
    solid wire – AWG 14 max. (2.5 mm²)
    stranded wire1 – AWG 16 max. (1.5 mm²)
Housing:plastic, UL 94V-0, light grey
Mounting:clip for 35 mm DIN rail, EN 60715
Mounting position:vertical
Operating/Storage Temperature:-49 to +176 °F (-45 to +80 °C)
Operating / Storage humidity:max. 90 % RH (non-condensing)
Dimensions:2.6 x 2.0 x 1.8" (67 x 50 x 46 mm)
Weight approx:3.2 oz. (90 g)
Protection Type:(IP20)
Agency Approvals:UL, CSA
Specifications are subject to change without notice. Suitability of this product for its intended use and any associated risks must be determined by the end customer/buyer in its final application.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can you directly enter the UL number on the official website for easy query

Asked by: ZHUYANG
Thank you for the inquiry. I'll forward note to product manager. Please forward request to TEMP@DWYEROMEGA.COM for UL file number. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-11-17
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ZR01176000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration