text.skipToContent text.skipToNavigation

Alert: Omega USA offices and shipping warehouses will be closed for MLK day on Jan. 17th.
The current COVID-19 omicron wave is impacting all levels of our supply chain. Please allow an estimated 2-10 additional business days on top of posted lead times.

Back To Top

Counter and Rate Meters

10 Products
Panel Meter, Freq., Rate, Total/ Period Counter 6-Digit, ⅛ DIN Mount

Panel Meter, Freq., Rate, Total/ Period Counter 6-Digit, ⅛ DIN Mount

Omega’s new DPF20 Series of indicators offer real flexibility for measurement of a wide range of frequency or pulse inputs, 6-Digit, ⅛ DIN Panel Mount.

View Full Specifications
Frequency Input Ratemeter/Totalizer, 6 Digits Display

Frequency Input Ratemeter/Totalizer, 6 Digits Display

The DPF75 is a combination 6 digit totalizer/batch controller and 5 1 /2 digit ratemeter with two relays for 2-stage batch control or dual rate alarms.

View Full Specifications
Analog Input Ratemeter/Totalizer, 6 Digits Display, NEMA 4X

Analog Input Ratemeter/Totalizer, 6 Digits Display, NEMA 4X

The DPF60 is a combination microprocessor-based digital rate indicator and integrating totalizer, 6 Digits Display, Relays Latch or Auto-Recycle, NEMA 4X.

View Full Specifications
1/8 DIN 6-Digit Rate Meter/Totalizer

1/8 DIN 6-Digit Rate Meter/Totalizer

1/8 DIN 6-Digit Rate Meter/Totalizer with 6-Digit 7-Segment LED, Measures Rate from 0.5 Hz to 30 kHz. TTL compatible, NAMUR, and Totalizes Up or Down from -99,999 to 999,999

View Full Specifications
Battery powered Flow Indicator and Totalizer

Battery powered Flow Indicator and Totalizer

Battery powered flow indicator and totalizer with 3 totalizers, large display, and averaging. It has a user selectable access code, auto-calibration, and no-flow indicator.

View Full Specifications
Batch Controller, 6 Digits Display, 30 mV Magnetic Pickup Inputs

Batch Controller, 6 Digits Display, 30 mV Magnetic Pickup Inputs

The DPF11 miniature batcher is ideal for all batching/grand total applications with 30 mV Magnetic Pickup Inputs - 10 kHz Max. , RS422/RS232, NEMA 4X

View Full Specifications
Rate and Total Flow Meter Indicator, Rugged NEMA 4X

Rate and Total Flow Meter Indicator, Rugged NEMA 4X

The DPF140 Series of flow meters are micro controller based indicators with transmission and pulse outputs, with Rugged NEMA 4X, Non-Volatile Memory.

View Full Specifications
Flow Batching Processor with Output Controls

Flow Batching Processor with Output Controls

Batching flow processor with output controls, flow rate, large digits, analog 4-20 mA active and passive loop configuration. Two programmable pulse scaled outputs, 220VAC.

View Full Specifications
Multifunction Flow Computers, with Liquid, Gas, Steam, Equations

Multifunction Flow Computers, with Liquid, Gas, Steam, Equations

The new Model FC-21 multifunction batcher and the Model FC-22 flow computer satisfy instrument requirements for a variety of flow meter applications.

View Full Specifications
DUAL PULSE TIMER/Totalizer, Wall Mount, NEMA 4

DUAL PULSE TIMER/Totalizer, Wall Mount, NEMA 4

The DPT35 digital counter-timer is designed to be used with OMEGA™ (or similar) meters and flow sensors that produce a pulse signal, Wall-Mount NEMA 4X

View Full Specifications

Counter and Rate Meters

We carry a wide range of counter and rate meters including totalizers, batch controllers, and more. Available with pulse, magnetic or DC pulse, analog, voltage, current, and frequency input types.
Searching for your items
en-US
en
Save Configuration