Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN 4 & 7-Channel Temp. / Process Scanner with Opt. Outputs

1/8 DIN 4 & 7-Channel Temperature or Process Scanner with Optional Outputs

$1,037.20

Item# DPS3204-S-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,037.20
5-9 $985.34
10-24 $933.48
25-49 $881.62
50-99 $829.76
100+ $777.90

In stock

Lead Time (If not in stock): 3 weeks
1/8 DIN 4 & 7-Channel Temperature or Process Scanner with Optional Outputs DPS3204-S-5 DPS3204-S-5
  • Thermocouple, RTD, Voltage, and Current Input
  • Auto/Manual Scanning
  • Rate, Min/Max and Channel Differentials
  • 4-Digit Display Plus 3 Alphanumeric

DPS3204-S-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Specifications Input Type
Retransmission/Analog Output
Number of Inputs
Number of Relays
Supply Voltage
Option
Input Range
Display Color
Number of Display Digits
Form Factor


The DPS3000 Series Scanners monitor up to seven individual inputs. Each channel on the DPS3200 and DPS3204 can be programmed to accept different types of inputs, while the DPS3100 and DPS3104 are limited to one input type on all channels. Temperature is displayed in °C or °F, while voltage and current signals can be scaled. All models can be set up to display in any one of six operating modes: automatically scan and display each channel; show elapsed time; display the channel with highest or lowest reading; scan each channel’s deviation from a preset setpoint; show differential between a ‘master’ channel and other inputs.

SPECIFICATIONS
Accuracy: 0.5% reading (J, K, T, E: 1°C; S: 2°C; R, B: 3°C)
CJC Error: 1°C (10 to 40°C)
Scale: 1 to 30,000
Resolution: 1°C/°F (0.1°C/°F for thermistor input); 0.025% FS
Power: 120 Vac, 60 Hz; 240 Vac, 50 Hz (optional); 9 to 15 Vdc, 900 mA (optional)
Scan Rate: Fixed, 2 channels/second
Channel Display Time: 1 to 999 seconds per channel
Alarms (Optional): Mechanical relay; 1 A @ 28 Vdc or 0.5 A @ 120 Vac, SPST, programmable as NO/NC, DC driver; 5 Vdc @ 50 mA; 1 alarm per channel (channel 7 is monitoring only)
Deadband: 2 to full scale, programmable
Dimensions: 57 H x 112 W x 178 mm D (2.25 x 4.4 x 7")
Cutout: 1/8 DIN; 45 x 92 mm (1.772 x 3.662"); 180 mm (7.0") depth
Weight: 1.2 kg (2.8 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from Works fine. Keep lower tier models in stock Replaced a DP462 and works perfectly. I would've preferred to use a less expensive model since my application didn't require 7 programmable inputs but it works perfectly.
Date published: 2022-08-20
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPS3204-S-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration