- Home
- See Control & Monitoring
- See Meters
- Process Meters
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Related Categories
Process Meters
Added to Your Shopping Cart
Large Display Meters & PID Controllers
iLD-DP
Large Display Meters & PID Controllers
View Full Specifications
Added to Your Shopping Cart

Dual Input Process Meters with Math Functions
DP7800-Series
DP7800 Legacy, Dual Input Process Voltage/Current Meters with Math Functions, NEMA 4 Front Bezel, 2 Relays .25A at 28V, Digital Tare (Zero) .
View Full Specifications
Added to Your Shopping Cart
Added to Your Shopping Cart

4-1/2 Digit Thermocouple Meters, 1/8 DIN
DP3002-JKT
The DP3002-J, -K and -T are low-cost 4-1/2 digit (±19,999 count) thermocouple meters with 0.1°C or 0.1°F resolution for indication-only applications.
View Full Specifications
Added to Your Shopping Cart

LEVEL INDICATOR AND INTERFACE, with NEMA 4X Enclosure
LVCN-40-series
The LVCN-40 indicator displays tank level or volume in engineering units with 1 to 4 relay status indicators, and NEMA 4X (IP65) Enclosure
View Full SpecificationsRelated Products
More Related Items
Related Categories
Process Meters
Trust Omega for accurate and easy-to-read process meters. We have them available in benchtop, digital panel, hand-held, and wall-mount models.

Product Availability by Store Location