1/8 DIN Economical Process Meter

Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $176.00 |
10-24 | $167.20 |
25-49 | $158.40 |
50-99 | $149.60 |
100-499 | $140.80 |
500+ | $132.00 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- User Friendly
- 24 Vdc or 10 Vdc for Transducer Excitation
- Easily Scaled in Any Engineering Unit from -1999 to 9999
- Front Panel Min or Max and Tare Functions
- External Display Hold and Tare
- Full-Size 0.56" (14.2 mm) LED Display
- Exceeds High Standards for Immunity and Emissions
DP24-E-GN-DC Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Display Color
Supply Voltage
Display Digit Height
Display Type
Form Factor
Number of Display Digits
Number of Inputs
Specifications Input Type
The DP24 Series is an economical, user-friendly panel meter which can be scaled without the use of an electronic calibrator. The DP24-E accepts voltage (0 to 5, 1 to 5 and 0 to 10 Vdc) or current (4 to 20 mA) transducers. After scaling, the front keypad can be locked out to avoid unauthorized changes, and an optional bezel without "buttonholes" can be snapped into place.


UL cULus Listed
