text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Dual-Channel Process Monitor 1/8 DIN Size

$495.09

Item# DP3300-RTD-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $495.09
5-9 $470.34
10-24 $445.58
25-49 $420.83
50-99 $396.07
100+ $371.32

In stock

Lead Time ( If not in Stock): 5 Days

Dual-Channel Process Monitor 1/8 DIN Size DP3300-RTD-3 DP3300-RTD-3
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Monitor Flow/Temperature, Flow/Pressure or Humidity/Temperature in a Single Unit
  • Pulse Input Channel Monitors Count, Rate, RPM or Frequency
  • Programmable Scaling on Both Channels
  • Auto/manual Scanning of Channels
  • Six Different Counter Modes
  • Works as Totalizer and Batch Counter
  • Programmable Time Base for Rate
  • Displays Frequency in 0.01 Hz Resolution
  • Three Programmable Alphabets for Engineering Units e.g. PSI. (On Analog CH.)
  • Relay Status Indication on Front Panel
  • Two Alarm Relays for Each Channel
  • Captures Min/Max Readings
  • Built-in Alarm Buzzer
  • Keeps Track of Process Run Time
  • Password Security to Prevent Unauthorized Program Changes

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measure Type
Input Type
Number of Inputs
DIN Size
Display Type
Number of Output
Output Type
Max Sampling Rate
Supply Voltage Type
Supply Voltage
Communications Protocol
Accuracy Rating
Other Features


Product Specs

Highly versatile, the DP3300 series is a dual input meter. The meter can either monitor two analog inputs or an analog input and a pulse input.

On the analog channel, signals from thermocouples, RTD's, or thermistors are linearized and displayed in degrees Centigrade or Fahrenheit. Voltage and current signals are displayed in engineering units. Scaling is easily done from the front keys. A three digit engineering units are programmable for recognition of the process being monitored. (e.g. Lbs, PSI, YDS).

The pulse Input on channel two can be programmed as an up/down counter, rate, rpm or frequency monitor. Scaling allows for converting incoming pulses to engineering units (e.g. pulses from a flow meter can be scaled to display flow, rate of flow etc).In counter mode, the unit offers three presets along with built in delay timers. As a rate indicator, it offers a programmable time base from 0.100 to 9999.999 seconds. In RPM mode, the channel counts incoming pulses and displays the data as revolutions per minute. In frequency mode, an internal crystal reference is used to indicate the frequency of incoming pulses.

Options include 220 Vac and 15 Vdc power supplies, either six relay or open collector outputs.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.


Panel Punches are available for this product here.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration