Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN High Performance Temperature, Process and Strain Meter

$1,149.21

Item# DP41-U-230

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,149.21
5-9 $1,091.75
10-24 $1,034.29
25-49 $976.83
50-99 $919.37
100+ $861.91

In stock

Lead Time (If not in stock): 6 weeks
1/8 DIN High Performance Temperature, Process and Strain Meter DP41-U-230 DP41-U-230
  • Extended 5-Year Warranty at No Extra Charge
  • 6-Digit Display
  • Min/Max Storage
  • 4 Isolated Open Collector Outputs

DP41-U-230 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Display Type
Alarm Output
Retransmission Output
Communications
Supply Voltage Type
Additonal Features
Number of Inputs
Form Factor
Max Sampling Rate


The OMEGA™ DP41 Series of digital panel meter/controllers has set the world standard for accuracy and quality in industrial instrumentation. These meters can measure a broad spectrum of DC voltage and current ranges such as 0-100 mV, 0 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA, 0 to 20 mA and more as well as inputs from 9 thermocouple types and from most RTDs, pressure transducers, load cells, strain gages, and potentiometers. Models include the DP41-U, which covers all the input types.

Standard features include 6-digit display; 5 front-panel pushbutton keys; 4 open-collector outputs; and alarm/control, and analog outputs. Configurable analog output ranges are 0 to 20 mA, 4 to 20 mA, 0 to 5 Vdc, and 0 to 10 Vdc.

On-board excitation allows these meters to power virtually any sensor or transmitter, and 4 setpoints give the user numerous control/alarm possibilities. Setpoint configurations include active above or below; latching or non-latching; and high deviation, low deviation, or band deviation.

With the RS232/485 serial communications option, the user can set the display parameters and read the current, max, and min values remotely. The DP40-R4 board option provides four relays, activated by the selected setpoint.

SPECIFICATIONS
Accuracy: ±0.005% of range +/- 5 counts
Span Temperature Coefficient: ±20 ppm
Step Response: 1s to 99.9%
Warm-Up to Rated Accuracy: 50 min
Operating Environment: 0 to 50°C (32 to 122°F); 95% RH,non-condensing
Storage Temperature: -40 to 85°C (-40 to 185°F)
Power: 115 or 230 Vac, 49 to 400 Hz; 10 to 32 Vdc
Power Consumption: 6 W nom., 10 W max
Normal-Mode Rejection: 60 dB
Common-Mode Rejection: 120 dB
Common-Mode Voltage: 1500 Vp per HV test
Resolution: 17-bit
Conversion: Dual-slope technique
Reading Rate: 3/s or 13/s, 60 Hz; 3/s or 12/s, 50 Hz
Display: Red or green 6-digit, 14-segment, 13.7 mm (0.54") high; 4 alarm indicators
Dimensions: 48 H x 96 W x 165 mm D (1.89 x 3.78 x 6.5")
Panel Cutout: 45 H x 92 mm W (1.772 x 3.622"); 1/8 DIN
Weight: 574 g (1.27 lb)
Setpoint Outputs: 4 isolated open collector; rated 150 mA at 1V sink, 30V open
4-Relay Option: Dual 5 A relays and dual 3 A relays 0 to 10V/0 to 20 mA/4 to 20 mA, user selectable; 354 Vp isolation; 15-bit resolution; 0.1% accuracy; 50 ms step response
RS232 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ11 4-wire connection; programmable to transmit current display, alarm status, min/max, actual measured input value and status
RS485 Communications: 300/600/1200/2400/4800/9600/19.2K baud; RJ12 6-wire connection; addressable from 0 to 199
Voltage Input Ranges: 0 to 100 mV, 0 to 1V, 0 to 5V, 1 to 5V, 0 to 10V, 0 to 100V, ±50 mV, ±500 mV, ±5V, ±50V
Current Input Ranges: 0 to 20 mA, 4 to 20 mA
Input Configuration: Single-ended
Polarity: Unipolar/bipolar, programmable
Span Adjustment: 0.00001 to 500,000, programmable
Offset Adjustment: 0 to 999,999 or 0 to -99,999, programmable
Thermocouple Input Types: J, K, T, E, R, S, B, N, J DIN
RTD Input: Any 6? to 6 k? NIST or DIN platinum and any linear RTD
RTD Connection: 2-, 3- or 4-wire
Sensor Break Protection: Up-scale or down-scale, programmable
Sensor Excitation: 10V at 30 mA; 24V at 25 mA
loading all models
loading all reviews
Rated 1 out of 5 by from Garbage The scaling is a "unique" process, wherein a simple zero point and span point will not be sufficient, and a scaling and offset coefficient will need to be altered for correct span value and zero/null reading respectively. This isn't inline with industry standards. Where most other instrument manufactures have implemented such a basic function as two point linearity, the DP-41 requires extra steps. It has a two point linearity feature, however it simply doesn't work. After designating a zero and span value, and returning to operation mode, the applied values from adjustment will not match the meter display. This was confirmed in calibration lab on a calibrated bench meter (34401A) and a power supply (6115A). What's more, if the 2 point scaling procedure is done multiple times, the parameters will change by a large margin (we saw about a 350% error between scaling procedures, performing the operation 20 times). This isn't random; the error occurs every other time. Again, two point scaling is a very basic function of most instrumentation that the DP-41 fails at accomplishing.
Date published: 2023-02-02
Rated 5 out of 5 by from Quality parts Thank you for the quick shipping of this item and Omega always provide reliable parts needed for our test area.
Date published: 2021-04-15
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DP41-U-230, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I have DP41-U Model, is DP41-U-A the same? Are they compatible or what is the difference from DP41-U to DP41-U-A?

Asked by: Anonymous
Thank you for your inquiry. DP41-U-A has an analog voltage/current retransmission output and DP41-U does not.
Answered by: Application Engineer SP
Date published: 2023-07-10

For the DP41-E, does the automatic tare feature adjust the zero offset numbers (so as to automatically adjust the zero offset), or does it only change the display to zero? There is a sensor I am working with that tends to drift thermally through the day.

Asked by: Mike T
Thank you for your inquiry When you use the tare function it tares only the number that is displayed at the time if it drifts afterwards you would need to tare again. Hope this was helpful.
Answered by: application engineer je
Date published: 2022-10-19

On the DP41-E-A, P9 connector. Is it sold separately? What is the part number for P9.

Asked by: Kevin123456
Thank you for your inquire The DP41 comes with all conectors. The replacement part numbers is DP40-CONN-P39 ,
Answered by: application engineer je
Date published: 2022-10-19

Does the DP41-E-DC-A Model have the option for multipoint scale and offset configurations (MP.SC.OF)? If not, why. I cant find anything in the manual and I have a discontinued model DP41-B and that manual does have a MP.SC.OF options

Asked by: John27
The DP41-E and DP41-S displays do not have a multipoint scaling feature. Only the obsolete DP41-B and DP41-W displays had this feature
Answered by: Applications Engineer JK
Date published: 2023-02-19
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DP41-U-230, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
Accessories
Analog output board
$213.15
1 In Stock
9-pin serial connector for RS-232
$65.91
0 In Stock
RS-232/RS-485 Communications board with DP40-S24 option comes with 6.5' communications cable with phone plug termination. For proper termination to a computer, 9-pin and 25-pin connec tors are offered on this page.
$225.13
0 In Stock
25-pin serial connector for RS-232
$65.91
0 In Stock
25-pin serial connector for RS-485
$65.91
0 In Stock
NEMA-4 heavy duty splashproof lens, screw clamp
$72.89
0 In Stock
en-US
en
Save Configuration