Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

MultiFunction Meter for Batch Control, Rate Indication & Totalization

MultiFunction Meter for Batch Control, Rate Indication and Totalization

$511.37

Item# DPF5300-10/32VDC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $511.37
5-9 $485.80
10-24 $460.23
25-49 $434.66
50-99 $409.10
100+ $383.53

In stock

Lead Time (If not in stock): 99 weeks
MultiFunction Meter for Batch Control, Rate Indication and Totalization DPF5300-10/32VDC DPF5300-10/32VDC
  • 5 Year Warranty
  • Frequency Ratemeter
  • Frequency Ratio
  • Up or Down Totalizer/ Batch Controller

DPF5300-10/32VDC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Color
Display Digit Height
Excitation Levels
Form Factor
Number of Display Digits
Number of Inputs
Number of Relays
Retransmission/Analog Output
Specifications Input Type
Supply Voltage


Description

Starting from Apr 19th 2018, DPF5100 rate meter has been discontinued. Looking for a possible substitute, please contact your local customer engineering for details.

The DPF5100 microprocessor-based, 6-digit, 1 /8 DIN panel instrument can be configured by front-panel keys or by a personal computer as a frequency meter/ tachometer, frequency-ratio meter, period/ period-average meter, time-interval/ time-interval-average meter, reset stopwatch, and cumulative timer or totalizer/1-stage batch controller. However, the DPF5100 display cannot toggle between rate and total. Two signal inputs can be used to provide frequency ratio or time-interval measurements.
Five Operating Modes
In the frequency meter, the minimum display update rate is equal to 1 period of the frequency input. Thus, very low frequency measurements are displayed and updated faster than most conventional frequency meters. Only two sensors are required to measure the rate of a moving object. The DPF5100 can be set up as frequency-ratio meter, ideal for monitoring flow ratios. The DPF5100 can be set up as an up or down totalizer/1-stage batch controller at rates up to 7 MHz. The display capacity is –99,999 to 999,999 counts with exponential format up to 9.99 E9. Upon ac power loss, the latest reading is automatically saved in non-volatile RAM and is restored upon return of power.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration