text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Temperature, Process, Strain, pH Meters with Relays, Analog & Display Options

Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options

$299.28

Item# DP25-TH-230

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $299.28
10-24 $284.32
25-49 $269.35
50-99 $254.39
100-199 $239.42
200+ $233.44

In stock

Lead Time ( If not in Stock): 7 Days

Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options DP25-TH-230 DP25-TH-230
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Extended 5-Year Warranty at No Extra ChargeInputs
  • Strain Gage
  • Process (dc Voltage and Current)
  • Thermocouple
  • Dual Differential Thermocouple
  • RTD
  • Dual Differential RTD
  • Thermistor Options
  • Relay Output with Adjustable Deadband
  • Isolated or Non-Isolated Analog Output
  • Red or Green Display
  • Low Voltage Power Options

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Specifications Input Type
Number of Inputs
Display Color
Number of Display Digits
Display Type
Supply Voltage
Excitation Levels
Resolution
Input Range


Product Specs

Description

Panel Meters/Controllers The unparalleled accuracy of the OMEGA® DP25 signal conditioner is available in an economical series of panel meters/controllers. The OMEGA™ DP25 series of meter/controllers feature a four-digit, 14-segment display plus optional dual 6 amp SPDT relays (Single Pole Double Throw Form C) and a choice of isolated or non-isolated analog output. The scalable 0-10 Vdc, 0-20 mA, or 4-20 mA analog output can be used for retransmission of the display value or as a proportional control output, as required. The microprocessor-based DP25 series includes instruments for process (dc voltage and current) strain gage, thermocouple, RTD, dual/differential thermocouple, dual/differential RTD, pH, orp, ac voltage and current.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration