text.skipToContent text.skipToNavigation

Digital Panel Meters For Temperature, Process, Voltage & Current

Digital Panel Meters For Temperature, Process, Voltage and Current

$171.00

Item# DP63000B-V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $171.00
10-24 $162.45
25-49 $153.90
50-99 $145.35
100-199 $136.80
200+ $133.38

In stock

Lead Time ( If not in Stock): 99 weeks

Digital Panel Meters For Temperature, Process, Voltage and Current DP63000B-V DP63000B-V
  • Thermocouple or RTD Input Models
  • Programmable Temperature Offset
  • Selectable °F or °C with 1 or 0.1 Degree Resolution
  • 3 Selectable Process Ranges
  • 0 to 10 Vdc, 0 to 20 mA, 0 to 50 mA
  • 4 Selectable DC Voltage Ranges
  • 0 to 200 mV, 2 V, 20 V, 200 V
  • 4 Selectable DC Current Ranges
  • 200 mA, 2 mA, 20 mA, 200 mA
  • LCD with Green/Red LED Backlight
  • 12.2 mm (0.48") H Digits
  • Optional Alarm Output Modules
  • Optional Serial Communication Modules (RS232 or RS485)
  • Operates from 9 to 28 Vdc Power Source (85 to 250 Vac Optional Supply)
  • Display Color Change Capability at Setpoint Output
  • NEMA 4X/IP65 Sealed Front Bezel
  • Minimum and Maximum Display Capture

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measure Type
Input Type
Number of Inputs
Display Type
Number of Output
Output Type
Supply Voltage Type
Supply Voltage
Communications Protocol
Other Features


Product Specs

Description

The DP63000 Series provides theuser the ultimate in flexibility, fromits complete user programming tothe optional setpoint control andcommunication capability. TheDP63000-TC accepts a thermocoupleinput. The DP63000-RTD acceptsan RTD input and both provide atemperature display in Celcius orFarenheit. The meter also featuresminimum and maximum displaycapture, display offset, °F or °Cindicator, and programmableuser input. The display can betoggled either manually orautomatically between the selecteddisplays. Other models includeprocess, DC voltage or current inputsignal and provides a display in thedesired unit of measure.
The DP63000 Series display has12.2 mm (0.48") H digits. The LCDmodel is available in 2 versions,reflective and red/green backlight.

Note: The reflective displaymodels have been discontinued due to low sales but some stock may still be available.

The backlight version is user selectablefor the desired color andalso has variable display intensity.The capability of the DP63000 canbe easily expanded with the additionof option modules. Setpointcapability is field-installable with theaddition of the setpoint outputmodules. Serial communicationscapability for RS232 or RS485 isadded with a serial option module.
The DP63000 can be powered froman optional power supply thatattaches directly to the back of aDP63000. The power supply ispowered from 85 to 250 Vac andprovides up to 400 mA to drive theunit and sensors.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Do you have a replacement for your discontinued part # dp63000b-e

Asked by: sammmy
Hi, please see the links below for our Platinum series meters. https://www.omega.com/en-us/control-and-monitoring-devices/meters-and-timers/process-meters/p/DPPT-Series https://assets.omega.com/pdf/process-control-and-monitoring-devices/meters/process-meters/DPPT_Series.pdf Thank you for contacting Omega and have a great day.
Answered by: Jane
Date published: 2021-04-16
  • y_2021, m_9, d_25, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.19
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DP63000B-V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 24ms
  • QUESTIONS, PRODUCT
Accessories (Field Installable)
Micro-line Power Supply, 85 to 250 Vac
$46.75
11 In Stock
RS232 Programming cable (DB9-RJ11)
$55.37
2 In Stock
Communications Accessory Card (Only 1 Communications Card Can Be Installed Into Base Meter)
RS232 serial communications output card
$41.50
8 In Stock
  • CE Icon CE

en-US
en
Save Configuration