Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVDT Linear Position Sensors with Precision Tip

-2.5 to 2.5 mm, 78 mV/V/mm Output

$1,247.30

Item# LD500-2.5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,247.30
10-24 $1,184.94
25-49 $1,159.99
50-99 $1,110.10
100+ $1,085.15

In stock

Lead Time (If not in stock): 10 weeks
-2.5 to 2.5 mm, 78 mV/V/mm Output LD500-2.5 LD500-2.5
  • High Accuracy and Repeatability
  • Ideal for Small Actuators
  • Rugged Industrial Construction
  • Replaceable Tips

LD500-2.5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Electrical Output
Housing Length
Linearity
Housing Diameter/Width
Features


These precision manufactured LVDT gaging displacement transducers can be mounted to most production lines to do automatic gaging for quality, sorting, or go/no-go applications. The hardened steel shaft, O-ring seals and titanium pushrod can withstand most industrial conditions. The hybrid IC module provides a linear mV/V/mm (or inch) output which will interface with most standard dc input meters, recorders, data interfaces and industrial controllers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

LD500, Can you read the output single ended referenced?

Asked by: FrankD
The LD500 is a 4-wire differential output device. Sensitivity will depend on range you have/choose. All of this information is found on the data sheet including the wiring data. Please contact our Tech Support with any further questions. Thanks! https://br.omega.com/omegaFiles/pressure/pdf/LD500.pdf
Answered by: Jane
Date published: 2023-04-25
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LD500-2-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration