The LDI-119 series are low cost, contactless position sensors designed for automation and commercial applications such as motor sport vehicles, solar cells, and wind turbines.
The LD600A series is the new version of Omega's LD620 and LD630 series. Good for controlling robotics, linear servos, motion, and industrial automation.
The LD320 series features a guided core with removable spring for easy installation. Good for controlling robotics, linear servos, motion, and industrial automation.
The LD620 series features a guided core with removable spring for easy installation. Good for controlling robotics, linear servos, motion, and industrial automation.
The LDI-619 series are contactless within a rugged, stainless steel housing in ranges up to 900mm. Field adjustable range scaling capabilities assist in optimizing resolution.
The LD400 series are high output, miniature sensors with precision, acetal bearings that are ideal for applications requiring low ranges and smooth, small actuators.
The LDI-G19 series are compact and contactless within a rugged, stainless steel housing with field adjustable range scaling capabilities to assist in optimizing resolution.
The LD630 series features a guided core with removable spring for easy installation. Good for controlling robotics, linear servos, motion, and industrial automation.
The GP911 series provide excellent linearity and repeatability in a compact, reliable unit. All analog probe heads are NEMA 12 (IP65) rated for harsh industrial environments.
The DS821 series measures the distance between the probe and an electrically conductive surface, giving a voltage output to monitor rotating shafts in harsh conditions.
This series measures the distance between the probe and an electrically conductive surface, giving a voltage output to monitor axial shaft position or radial shaft vibration.
Displacement Transducers are used in a variety of industrial, commercial, and laboratory applications. Omega Engineering offers a wide range of displacement transducers, including LVIT linear position sensors, LVDT linear position sensors, and miniature sensors.
Our LVIT linear position sensors are available in ranges up to 900mm and feature rugged, stainless steel housing with field adjustable range scaling capabilities. The LD630 series of LVDT linear position sensors have a guided core with removable spring for easy installation, and are suitable for controlling robotics, linear servos, motion, and industrial automation. The LDI-G19 series of compact LVIT linear position sensors are contactless and feature a rugged stainless-steel housing. The LDI-127 series of heavy duty LVIT linear position sensors also have a larger diameter heavy duty construction designed for automation, testing, and commercial applications.
The LD400 series of miniature LVDT linear position sensors feature precision, acetal bearings and are ideal for applications requiring low ranges and smooth, small actuators. The LD600A series is suitable for controlling robotics, linear servos, motion, and industrial automation. The LD701 series of LVIT linear position sensors is available in ranges down to 1-2 mm and are suitable for sensing metal targets in industrial, robotics and laboratory use.