Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVIT Linear Position Sensors with Rod Ends

0 to 25 mm, 4 to 20 mA Output

$683.13

Item# LDI-119-025-A020S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $683.13
10-24 $648.97
25-49 $635.31
50-99 $607.99
100+ $594.32

In stock

Lead Time (If not in stock): 4 weeks
0 to 25 mm, 4 to 20 mA Output LDI-119-025-A020S LDI-119-025-A020S
  • Low Cost, Robust Construction
  • Contactless Operation Prevents Wearout from Dithering or Cycling
  • Excellent Stroke-to-Length Ratio
  • 19 mm (0.75') Diameter Anodized Aluminum Housing Sealed to IP67

LDI-119-025-A020S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Electrical Output
Housing Length
Features
Linearity
Resolution
Rating
Housing Diameter/Width


The LDI-119 Series LVIT (Linear Variable Inductive Transducer) position sensors from OMEGA™ are contactless devices designed for factory automation and a variety of industrial and commercial applications such as motor sport vehicles, automotive testing, solar cell positioners, wind turbine prop pitch and brakes, and packing equipment. With their compact device, superior performance, and excellent stroke-to-length ratio, the LDI-119 sensors are ideal for both industrial testing, laboratories, and OEM applications.

LDI-119 sensors are offered in 6 full scale ranges from 25 to 200 mm (1 to 8"). Operating from a variety of DC voltages, these sensors offer a choice of outputs and all include the field programmability calibration feature. LDI-119 products come with radial exiting cable and two swivel rod eye ends for easy installation.

The LDI series also include a larger body version, the LDI-127, for those applications needing a heavier duty unit.

Specifications
Analog I/Os:
0 to 10V output with 12 to 30V input, 35 mA max;
4 to 20 mA (3-wire) output with 18 to 30V input,
60 mA max 75°C (167°F max)
Measuring Range: 25 to 200 mm (1 to 8") full scale
Linearity Error: ±0.15% of Full Scale Output (FSO) typical, ±0.25% max
Resolution: 0.025% of FS
Update Rate: 300 Hz nominal
Operating Temperature: -20 to 85°C (-4 to 185°F)
Temperature Coefficient: 0.015% of FS/degree°C
Vibration: 5 to 20 Hz, 0.5" p-p; 20 to 2000 Hz, 4.2 g p-p
Shock: 1000 g, 11 ms
Terminations: IEC IP67
Humidity: 95% RH, non-condensing
Housing Material: Aluminum
loading all models
loading all reviews
Rated 4 out of 5 by from Great Product but suggest some improvements I installed this on linkage to provide stable position feedback to control a drive motor. It worked great. I would suggest making the connection points a little larger. This unit will take a 10-32 screw. I would have preferred a 1/4-20. Also I note the cable length in the description. I bought a 100mm unit with 4-20 ma signal
Date published: 2018-05-07
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LDI-119-025-A020S, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Can I extend the cable on these?

Asked by: J JJ
Yes, You can extend the cable using a 4 conductor shielded cable. we offer this type of cable in 100' spools. Part# TX4-100
Answered by: Applicatrions Engineer JK
Date published: 2022-01-25

What standard lengths are available for the cable, and an estimate for each length, please? Do you make sensors with customized cable lengths?

Asked by: Naser
Thank you for your inquiry, the LDI series only comes with a 1 M cable. Unfortunately we are not able to customize the cable length on this sensor. You can extend the cable using a 4 conductor shielded cable. we offer this type of cable in 100' spools. Part# TX4-100
Answered by: rkent
Date published: 2022-05-16

Are Solid Models (.STEP) available? Specifically Item# LDI-119-150-A020A

Asked by: Desmond
There are no STEP models available for these sensors
Answered by: Applicatrions Engineer JK
Date published: 2023-09-08

Will the these sensors work a strong DC magnetic filed?

Asked by: Gorr
Thank you for your question? The units would be effected by the magnetic-field. The amount of disruption we are unable to tell? Hope this was helpful?
Answered by: application engineer je
Date published: 2019-07-03

For the LDI-119-025-A010A (25mm) can you position the arm in a mid stroke position (i.e. 1/2" travel), set that position as zero, and then read the travel in each direction with 1/2" of travel available in each direction?

Asked by: Mike2024
Mike, The LDI-119 series is not a bipolar device, so you will not be able to set the zero at 1/2 stroke. Typically for these devices, you will read 10 volts when it is fully retracted and 0 volts when fully extended.
Answered by: SAE DD
Date published: 2024-01-11

Is the output convertible to "plug and play" USB for a desktop?

Asked by: SteveJ
Thanks for your question. The LDI-119 are only available with an analog output of either 0-10 Vdc or 4-20 mAdc. We do not offer a "plug and play" USB converter for this. You could connect it to a computer using a USB data acquisition system but there would be some initial setup required. A good option for this would be the INET-600 USB Data Acquisition System with an INET-510 screw terminal box. Free software is included. You would also need a 24 Vdc power supply for the sensor. The PSR-24L would be suitable and could power multiple sensors if needed. Our Tech Support engineer has also emailed you if you have any further questions.
Answered by: Jane
Date published: 2019-06-04

can you just purchase the eyelet ends?

Asked by: djw123
Thank you for your inquiry, We do not offer the rod ends as a separate item.
Answered by: Applicatrions Engineer JK
Date published: 2023-01-26

Hi, Is one end fixed, and the other moves freely?

Asked by: Arian
This LDI-119-025-A010A is 0 to 25mm with an output of 0 to 10VDC, one direction armature moves only from 0 to positive direction.
Answered by: Raouf
Date published: 2023-10-26
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_LDI-119-025-A020S, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration