Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Parallel Pneumatic Grippers - Clean Room & Harsh Environent Rated

Parallel Pneumatic Grippers - Clean Room and Harsh Environent Rated

Item# RPLC-2M

Parallel Pneumatic Grippers - Clean Room and Harsh Environent Rated RPLC-2M RPLC-2M
  • Precision Gripping - Preloaded V Roller Bearings Eliminate Side Play Resulting in Excellent Part Positioning
  • Class 10 Clean Room Rated with Corrosion Resistant Shield, Clean Room Grade Lubricant and Scavenge Port
  • Components Protected by Stainless Steel Shield for Use in Harsh Environments
  • Accuracy of 0.05 mm (0.002') and Repeatability of 0.03 mm (0.001')




RPLC Series Gripper is a pneumatic parallel gripper with excellent parallelism and accuracy between the gripper mounting surface and jaw surface. Jaws are front mounted and are supported with 'Dual-V' roller bearings to provide low friction motion and are preloaded for maximum support and zero side play. This gripper supports longer finger length designs compared to other grippers of similar sizes. These grippers are available in stroke lengths from 6.4 to 19.1mm (0.25 to 0.75') with a grip force from 116 to 160 N (26 to 36 lbs).

RPLC gripper are Clean Room and Harsh Environment rated with a corrosion resistant shield to protect the drive and bearing mechanism from chips and other contaminants. All internal components are lubricated with clean room grade lubricant and the scavenger port can be used with vacuum to prevent escapement of particulate. It can also be used with pressure to repel particulate away from the jaws. This gripper is designed for class 10 clean room, FDA, and medical applications.

Linear motion pneumatic components are double acting cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

TECHNICAL SPECIFICATIONS
Pneumatic Specifications
    Pressure Operating Range: 0.3 to 7 bar(5 to 100 psi)
    Cylinder Type: Dual double acting
    Dynamic Seals: Internally lubricated Buna-N
    Valve Required to Operate: 4-way, 2-position
Air Quality Requirements
    Air Filtration: 40 micron or better
    Air Lubrication: Not necessary*
    Air Humidity: Low moisture content (dry)
Temperature Operating Range
    Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
    FKMSeals (Optional): -30 to 120°C(-20 to 250°F)
Maintenance Specifications
Expected Life:
    Normal Application: 5 million cycles
    With Preventative Maintenance: 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes *Addition of lubrication will greatly increase service life.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Sensor mounting kit, 1 required
$49.06
0 In Stock
NPN magneto resistive sensor short barrel with quick disconnect fitting, 1 or 2 required
$169.96
4 In Stock
PNP magneto resistive sensor short barrell with quick disconnect fitting
$253.46
2 In Stock
5 m (16') sensor extension cable with quick disconnect fitting, 1 or 2 required
$100.81
0 In Stock
M5 fail safe valve, 1 required
$125.39
0 In Stock
Sensor Accessories - Sensors and Cables Sold Separately
2 m (6') sensor extension cable with quick disconnect fitting
$58.29
20 In Stock
en-US
en
Save Configuration