Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Shaft Mount Rotary Encoder with High Accuracy

1000 ppr

Item# AU-ZSD1000A

1000 ppr AU-ZSD1000A AU-ZSD1000A
  • High Precision Accuracy
  • NPN Open Collector Output
  • 0.25" (6.33 mm) Shaft Diameter
  • Quadrature Outputs with Indexing


The ZSD Series encoder is ideal for applications requiring a miniature, high precision, low cost encoder, designed with all metal construction for years of troublefree operation. The outputs are standard quadrature with index, available in 100 or 1000 pulses per shaft revolution.

Open Collector Output Wiring
The ZSD sensors have open collector outputs. An open collector output brings the uncommitted collector of the encoder switching device to the external world. Because the collector element is not associated with the sensor supply voltage, the sensor output collector may be “pulled up” to external voltages (30 Vdc maximum) different than the encoder supply voltage. NPN open collector outputs are current sinking devices. An output signal will not be generated unless a pull-up resistor is connected from the open-collector to the positive side of an external supply. The same supply can be used for powering the unit and for the pull-up resistor.

SPECIFICATIONS
Electrical
Supply Voltage: 4.75 to 28 Vdc, 100 mA maximum
Outputs: NPN open collector outputs, 20 mA maximum
Maximum Frequency: 200 KHz
Symmetry: 180° (±18°) electrical
Quad Phasing: 90° (±22.5°) electrical
Minimum Edge Separation: 67.5° electrical
Accuracy: Within 0.017° mechanical
Mechanical
Maximum Speed: 8000 RPM
Shaft Size: 6.33 mm (0.25')
Radial Shaft Load: 2.25 kg (5 lbs)
Axial Shaft Load: 2.25 kg (5 lbs)
Starting Torque: 2.82 N-mm (0.4 oz-in)
Moment of Inertia: 4.8 gm-cm2 (6.7 x 10-5 oz-in-sce2)
Electrical Connection: 914.4 mm (36') long 24 AWG shielded, braided cable
Weight: 85 g (3 oz)
EnvironmentaL
Operating Temperature: -20 to 85°C (-4 to 121°F)
Humidity: 98% RH non-condensing
Vibration: 10 g @ 58 to 500 Hz
Shock: 80 g @ 11 msec duration
Sealing: IP64
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration