Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermal Dispersion Flow Switches

$963.93

Item# FSW-7111

In stock

Lead Time (If not in stock): 6 weeks
Thermal Dispersion Flow Switches FSW-7111 FSW-7111
  • Simple to Install and Low Cost
  • No Moving Parts-Maintenance Free Reliability
  • Optimal Temperature Compensation — Unaffected by Temperature Gradient
  • Can Operate in Temperatures up to 120°C (248°F) with Sanitary Option

FSW-7111 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Supply Power
Features
Media Type
Velocity Range
Accuracy
Max Operating Pressure
Max Process Temperature
Process Connection Type
Wetted Materials
Switch Rating and Type


  • Maximum Operating Temperature 60 {C} (140 {F})
  • Maximum Pressure 300 bar (4351 psi)
  • Minimum Operating Temperature -20 {C} (-4 {F})
The FSW-6000/7000 Series are thermal flow switch monitors designed to monitor flow status and also used to detect level of liquids, air and gas. A chain of 8 LED’s gives the user a visual indication of the flow rate. In addition, there isalso a dichromatic LED, which shows the switch point status of the unit. The sensing element and connection of the FSW-6000/7000 Series are made with 316 SS. The standard enclosure is glass-filled nylon and is also available in an aluminum enclosure for hazardous environments. The FSW-6000/7000 Series can be made with a great variety of process connections such as threaded, flange, or sanitary.

The FSW-6000/7000 Series line of thermal flow switch monitors is based on the principle of thermal dispersion. A typical configuration uses two platinum Resistance Temperature Detectors (RTD’s) set within the tip of the sensor. One RTD is heated a few degrees above the temperature of the medium and the other RTD is used as a reference, sensing the actual process temperature. The second RTD also monitors the temperature of the medium, as any changes in temperature must be compensated for in the first RTD. As the process medium flows over the tip of the sensor it disperses some of theheat from the first RTD. The temperature change between the two RTD's signals the probe’s electronics and the switch changes state once the set point has reached.

The FSW-6000/7000 Series may be installed in a pipe or tank using the thread or connection provided. Use only the hexagon when tightening to achieve a seal, do not use the body. The body should be rotated after tightening to leave the cable gland in suitable orientation. The FSW-6000/7000 Series is not affected by its fixing position so it may be installed at any angle around the pipe. However, it is recommended that with horizontal pipe runs the sensor should be installed on the side, into the middle of the pipe. In vertical pipes, the FSW-6000/7000 Series should be installed when there is flow in an upward direction against gravity. Care should be taken when installing the sensor that the probe extends clear of the pipe’s internal wall and is fully immersed into the flow. In pipes with smaller diameters, some care should also be taken so that the sensor is not screwed too far into the line.

SPECIFICATIONS
Accuracy: ±10% of setpoint
Repeatability: ±1% of setpoint
Power Supply:
    FSW-6000: 85 to 240 Vac (50/60 Hz)
    FSW-7000: 24 Vdc ±10%
Temperature Range:
    Process: -20 to 80°C (-4 to 176°F) [sanitary option to 120°C (248°F) for CIP]
    Operating: -20 to 60°C (-4 to 140°F)
Max Pressure: 300 bar (4351 psi)
Protection Class: NEMA 4 (IP65)
Wetted Materials: 316 SS
Enclosure Material: Glass filled nylon standard or aluminum die cast option
Process Connection: ½ to 1½ NPT, Tri-Grip™, or flange (others available, consult Flow Engineering Department)
Output: 250 Vac SPDT 5 A relay
Switch Point Adjustment: Potentiometer
Bargraph:
    Green LED: Flow rate above setpoint
    Yellow LED: Flow is at above setpoint
    Red LED: Flow is below setpoint
Switch Point Status:
    Red LED: No flow
    Green LED: Flow
Response Time: 1 to 10 seconds
Max Start up Delay: 12 seconds
Switching Range: 3 cm/s to 3 m/s (0.09 to 9.84 ft/sec) (liquid), 5 cm/sec to 15 m/sec (0.16 to 49 ft/sec) (gas)
Dimensions:
    Nylon Head: 88 Dia x 80 mm H (3.5 x 2.5' H)
    Aluminum Head: 88 Dia x 108 mm H (3.5 x 4.25')
    Insertion Length: 138, 2 and 3' standard, for other lengths consult Flow Engineering
     Maximum insertion Length is 36'

    Weight: Approx 680 g (1.5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Continuous tone alarm
$47.12
8 In Stock
30.5 m (100') spool of 4 Conductor Wire
$58.96
31 In Stock
en-US
en
Save Configuration