Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Pressure Switch for Harsh Environments

200 to 1000 psi, fixed deadband

$688.67

Item# PSW-330

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $688.67
25-49 $654.24
50-99 $640.46
100-199 $612.92
200+ $599.14

In stock

Lead Time (If not in stock): 6 weeks
200 to 1000 psi, fixed deadband PSW-330 PSW-330
  • Add your content...Buna-N or 316SS Diaphragm
  • 10 A SPDT Switch
  • Single Setpoint with Adjsutable Deadband or Dual Setpoint with Fixed Deadband
  • Fixed or Adjustable Deadband

PSW-330 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Pressure Range
Pressure Type
Deadband
Deadband Range
Features
Pressure Port Size
Pressure Port Type


  • Connection Gender Famale
  • Enclosure Rating Epoxy coated aluminum
  • Maximum Ambient Temperature 66 {C} (155 {F})
  • Maximum Rating 10
  • Minimum Ambient Temperature -29 {C} (-20 {F})
  • Other Features Adjustable DB
  • Pressure Type Gauge
  • Pressure Units PSIG
  • repeatability ±1% of range
  • Electrical Connection 3/4 NPT female
  • Storage Temperature -29 to 66°C ('-20 to 150°F)
  • Weight 0.9 kg (2 lb)
  • Ambient Temperature Limits -29 to 66°C ('-20 to 150°F) Setpoint typically shifts +1% of range per 28°C (50°F) of temperature change
  • Approval UL listed
  • Connection Material Vac through inH2O ranges - carbon steel; All psi ranges - 316SS
  • Electrical Rating 10 A: 125/250 Vac; 0.5 A: 125 Vdc; 0.25 A: 250 Vac; 15 A: 125/250 Vac
  • Enclosure NEMA-4X watertight and corrosion resistant
  • Pressure Connection PSW-300: 1/4 NPT female; 1/2 NPT Male for vacuum to 600 psi; 1/4 NPT female for 1000 and 3000 psi PSW-351: 1 /4 NPTF; brass-plated carbon steel for psid ranges; carbon steel for H2O ranges
  • Process Fluid 18 to 66°C (0 to 150°F) Buna-N and PTFE diaphragms; -7 to 149°C (20 to 300°F) for FKM diaphragms
  • Setpoint Repeatability ±1% of range
  • Switch Output 1 or 2 SPDT

The PSW-300 series are SPDT switches with fixed or adjustable deadbands that are UL listed and CSA certified along with a NEMA-4X enclosure for harsh environments.

Ideal for use in harsh and corrosive environments, the PSW-300 Series pressure switches feature stainless steel or Buna-N diaphragm-sealed pistons or diaphragm actuators that provide repeatability of ±1% of range. Standard design allows easy access to switches. For versatility, single setpoint with adjustable deadband or dual, independently adjustable setpoints with fixed deadband may be chosen.

loading all models
loading all reviews
Rated 5 out of 5 by from Awesome device and easy to install and adjust ! this is a good product and would recommend it to anyone
Date published: 2019-01-09
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PSW-330, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration