Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Solid-State Relays for Intrinsic Safety up to 5A max.

Solid-State Relays for Intrinsic Safety

Item# SBG25872A

Solid-State Relays for Intrinsic Safety SBG25872A SBG25872A
  • Rapid, Arc-Free Response for Positive, Non-Mechanical Operation
  • Solid-State Reliability to Insure Consistent Performance
  • Low-Power Switching where a Few Milliamps of Current Control High-Power Loads
  • Completely Encapsulated Construction Impervious to Dust, Moisture or Foreign Material

SBG25872A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

AC Line Voltage
Control Signal Type
Nominal Load Current
Features


Solid-State Relay:
Less than 100 microamps at 14 Vdc actuates the unit to control ac loads to 5 amps at 120 Vac. Resistive (up to 400,000 ohms) or short-circuiting sensors operate the unit. 115 Vac and 230 Vac models.

Latching Solid-State Relay:
Momentary actuation, “start-stop” or differential control switching for resistive loads to 0.3 amps, 115 Vac model. OMEGA™ solid-state relays for intrinsic safety allow non-voltage producing switches mounted in the hazardous area to safely control higher power ac loads in the nonhazardous area. Typical applications include flow, level and pressure switches which may be inputs to an alarm or control system.



Model No. Description Line & Load
Voltage
Range
Load
Current
Max
Turn-On
Sensitivity
(Typical)
Turn-Off
Sensitivity
(Typical)
Voltage
Loss
Operating
Temperature
Range
Output
Leakage
Current Max.
Switching
Operation
SBG22445A
SSR for
Intrinsic
Safety

95 to
135 Vac
5A<=400 K Ω1 meg. Ω2 Vac0° to +120°F
6 mA @
120 Vac
SPST N.O.
SBG25872A100 to
135 Vac
6 mA @
120 Vac
SPST N.C.
SBG25873A200 to
250 Vac
12 mA @
250 Vac
SPST N.O.
SBG41705ALatching SSR
for Intrinsic
Safety
105 to
125 Vac
0.3 A
Steady
State
<=25 K Ω1 meg. Ω2 Vac+32° to +°120°F3 mA @
120 Vac
SPST N.O.
Note 1: For typical wiring diagrams, see next page.
Note 2: All ac voltage and current specifications are RMS values unless otherwise stated.
Note 3: Housing material is Polysulfone.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration