text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Single-Phase SSR Vdc & Vac Input/ Vac Output. DIN Rail/Panel Mount

SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount

$104.25

Item# SSRDIN660DC30A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $104.25
10-24 $99.04
25-49 $96.95
50-99 $92.78
100-199 $90.70
200+ $88.61

In stock

Lead Time (If not in stock): 10 weeks
SINGLE-PHASE SSR Vdc & Vac Input/ Vac Output. DIN Rail or Panel Mount SSRDIN660DC30A SSRDIN660DC30A
  • Integrated Heat Sink
  • Mounts on DIN Rail or Panel
  • Optically Isolated
  • Safe to the Touch
  • 1200 Volt Blocking Voltage
  • Zero Voltage Turn-On
  • 4000 Volt Isolation
  • Built-In Snubber
  • LED Indicator

SSRDIN660DC30A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

AC Line Voltage
Control Signal Type
Control Voltage
Nominal Load Current
Phase


Description

OMEGA’s SSRDIN Series Solid State Relays are fully integrated with heat sink and DIN Rail mounting plate in a space-saving design. They are touch safe with LED input indication. Each is a single-pole, normally open, zero crossing device, capable of millions of cycles of operation. Dual SCR’s provide a high level of reliability, capable of handling higher overloads than triacs.
loading all models
loading all reviews
Rated 5 out of 5 by from Omega Hope this one lasts. Replaced one that lasted less than a year
Date published: 2016-06-24
  • y_2023, m_3, d_30, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SSRDIN660DC30A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration