Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single- and Three-Phase DIN Rail Mount Solid State Relays

DIN Rail Mount Solid State Relays

$116.44

Item# SSRDIN600AC20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $116.44
10-24 $110.62
25-49 $108.29
50-99 $103.63
100-199 $101.30
200+ $98.97

In stock

Lead Time (If not in stock): 24 weeks
DIN Rail Mount Solid State Relays SSRDIN600AC20 SSRDIN600AC20
  • Ratings Up to 30 A (22.5 mm), 45 A (45 mm), or 25 A 3-Phase
  • LED Input Status Indicator
  • Integral Heat Sink Eliminates the Need for Complex Thermal Calculations
  • DBC Substrate for Superior Thermal Performance

SSRDIN600AC20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

AC Line Voltage
Phase
Control Signal Type
Control Voltage
Nominal Load Current


Designed for superior thermal performance in harsh industrial environments, OMEGA’s new SSRDIN/SSR3PH relay is the most advanced DIN rail solid state relay in its range. The epoxy-free design eliminates stress on internal components, preventing damage to the encapsulant during load failure. The vertical placement of the directbond substrate allows the SCR die to efficiently transfer heat to the heat sink and into ambient air. As a result, these relays can operate at a lower temperature than their competitors, which accounts for the higher I2T and surge-current ratings.

The SSRDIN’s internal transient protection is fully repeatable, making MOVs or other external suppressors unnecessary. This feature allows the output to conduct load-current when a transient is detected across the output terminals, rather than forcing load-current through the protection circuit. Thus, no degradation of protection occurs.

These relays are ideal for numerous commercial and industrial applications, including mercury relay replacement, professional food-service equipment (ovens, fryers, dispensing equipment, conveyors, etc.), sterilizers, temperature control systems, plastic extrusion/thermoforming machinery, HVAC and R, kilns, packaging equipment, sorting equipment, wave solder and reflow systems, lighting systems, pump controls, incubators, motor-switching, and UPS systems.

SPECIFICATIONS
Operating Temperature: -20 to 80ºC* (-4 to 176°F)
Storage Temperature: -40 to 100 ºC (-40 to 212°F)
Input-to-Output Isolation: 4000 Vrms
Input/Output-to-Ground Isolation: 4000 Vrms
Input-to-Output Capacitance: 8 pF (typical)
Operating Frequency: 40 to 63 Hz
Housing Material: UL 940VD (self-extinguishing)
Weight: 600 g (1.3 lb)
* For 108 to 280 Vac input.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can i use SSR3PH600DC25 this part on 210vac coil supply?

Asked by: Shreyas
Hi Shreyas, Thanks again. Yes you can use this SSR output to drive an AC coil in an On/Off control application. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-04-30

Hi, I have the CNI16D33-C4EIT part, we have SSR with 24vdc coil control, can i connect 24vdc to the output?

Asked by: Shreyas
Hi Shreyas, Thank you for the inquiry. Yes you can use the relay contacts on this controller for your 24 VDC coil. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-04-30
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SSRDIN600AC20, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration