Please add to cart to keep it or exit the configuration
Data Acquisition Modules

4/8/16-Channel Analog Voltage Output USB Data Acquisition Modules
OM-USB-3100-Series
The OM-USB-3100 Series provides 4, 8, or 16 voltage outputs and has 32 event counter inputs. 16-bit resolution and 100S/s sample rate with 8 digital I/O.
View Full Specifications
8 Channel High Speed Voltage Input USB Data Acquisition Module
OM-USB-1208HS-Series
The OM-USB-1208HS series are high speed (up to 1MS/s) voltage input USB data acquisition modules with analog output options available. 4/8 differential/single ended inputs.
View Full Specifications
instruNet Series Direct Sensor to Data Acquisition
iNET-100-200-Series
The iNET-100 Series is a high accuracy DAQ system that accepts universal inputs. Connect up to 8 iNET-100's to PCI Card (iNET-200/230) for a high speed DAQ system.
View Full Specifications
32-Channel USB/IP Based Thermocouple Data Acquisition System
OMB-DAQ-TC-RACK-Series
USB and Ethernet Interface. Rack mounted with 32 differential thermocouple inputs expandable to 64 with expansion module. Easy connect miniature connector jacks.
View Full Specifications
OMEGABUS® PC to Analog Output Modules | Digital In, Analog Out
D3000-D4000-Series
D3000-D4000 Series transmitters take RS-232 or RS-485 signals from any PC and convert to DC analog current or voltage output. Multiple output ranges, 3x Digital Input.
View Full Specifications
Web Based Intelligent PAC Controllers with Modbus and PoE
OME-WISE-7000-Series
The OME-WISE-7000 series functions as control units for use in remote logic control and monitoring in various industrial applications. Offers a web interface.
View Full Specifications
32-Channel High Speed Digital I/O USB Data Acquisition Module
OM-USB-32DIO-Series
The OM-USB-32DIO provides 32 bits of high speed digital I/O, independent input and output scan clocks, hardware and software triggering, and pattern detection/generation.
View Full Specifications
4-Channel Analog Voltage Input USB Data Acquisition Module
OM-USB-2404
The OM-USB-2404 is a high speed USB data acquisition module with 4x 24-bit analog voltage inputs with a sampling rate of 50kS/s per channel and a ±10V input range.
View Full Specifications
4-Channel Universal Input USB Data Acquisition Module
OM-USB-2404-UI-Series
The OM-USB-2404 is a high speed USB DAQ module with 4x 24-bit universal inputs with a sampling rate of 100S/s per channel. TC, RTD, Process, Resistance, Bridge Inputs.
View Full Specifications
8-Channel Voltage Input Ethernet Data Acquisition Module
OM-NET-1608-DAQ-Module
The OM-NET-1608 is a high speed ethernet I/O data acquisition device that measures 8 voltage channels at 250 kS/s at 16-bit resolution. 2x analog inputs, 8x digital I/O.
View Full Specifications
8-Channel Web-Enabled Thermocouple Input Module
OM-WEB-TC-Series
The OM-WEB-TC is a thermocouple measurement device with a built-in webserver. It has 8 TC inputs with built in CJC detection and open sensor detection.
View Full Specifications
8-Channel Web-Enabled Temperature Measurement Module
OM-WEB-TEMP-Series
The OM-WEB-TC is a temperature measurement device with a built-in webserver. It has 8 input channels that support thermocouples, RTD, thermistor, and semiconductor sensors.
View Full Specifications
Compact I/O Expansion for the XE/XT/XL OCS Series Controller
HE559-Series---SmartStix-
The HE559 Series is a terminal block style I/O designed for use with the XL series Operator Control Station (OCS). It can be used to expand the I/O capacity of any OCS.
View Full SpecificationsData Acquisition Modules