Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Two, Four and Eight Port RS-232 to USB Adaptors

Item# OMG-USB-232-2

Two, Four and Eight Port RS-232 to USB Adaptors OMG-USB-232-2 OMG-USB-232-2
  • Power Obtained from USB Cable
  • No External Power Required
  • Hot swapping/ Auto Configuration
  • High Speed UART with 128 byte


The OMG-USB-232 USB to serial I/O adaptors provide two, four or eight RS-232 serial ports for USB connectivity to legacy or non-USB compliant devices. OMB-USB-232 adaptors support standard PC data rates up to 460K bps.

Simply install the included software and connect the OMB-USB-232 adaptor to your USB port. The device is immediately recognized by the system. At that point, simply connect the adaptor to your target device (i.e. modem, serial printer, scale, bar code/mag stripe reader, etc.).

Now your non-USB peripherals can have the same connection simplicity and ease of use as USB aware peripherals. We include our Windows 98/ME/2000/XP and Linux drivers to simplify installation.

Specifications
Number of Ports:
2, 4 or 8
Max. Data Rate: 460K
Max. Data Distance: Up to 15 m (50')
Operating Temperature:
0 to 50°C (32 to 122°F)
Storage Temperature:
-50 to 105°C (-58 to 221°F)
Humidity Range:
10 to 90% RH non-condensing
Power: USB cable
Connector(s): 2, 4 or 8 DB9P (male)
Dimensions:
OMB-USB-232-2, -4;
17.78 L x 13.34 W x 3.81 cm H (7.0 x 5.25 x 1.5")
OMB-USB-232-8;
22.1 L x 15.5 W x 5.1 cm H (8.7 x 6.1 x 2.0")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Low Cost RS-232 to RS-422/485 Converter
$17.17
0 In Stock
USB Digital I/O Interface
$21.46
0 In Stock
Accessories
1.8 m (6') USB A to B cable
$17.17
0 In Stock
en-US
en
Save Configuration