Added to Your Shopping Cart
This Standalone data logger measures and stores 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The high contrast LCD displays a variety of information.
Added to Your Shopping Cart
OM-EL-DATAPAD allows users of compatible OM-EL-USB Series data loggers to configure their units and download data and view logging results locally enabling continual logging.
Added to Your Shopping Cart
Measures and stores temperature readings over a -20 to 60°C (-4 to 140°F) temperature range. 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards
Added to Your Shopping Cart
OM-21 data logger for cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. Plug into USB for PDF report.
Added to Your Shopping Cart
The OMYL-RH25 Series temperature/humidity data loggers feature both internal sensors and external inputs (Pt100/Pt1000 RTD/Thermistor) or Temperature/Humidity Probes.
Added to Your Shopping Cart
OM-EL-USB-LITE - Low-cost temperature data logger that stores 4080 temperature readings over -10 to 50°C (14 to 122°F). Fixed 30-minute sample rate & 1 month battery life.
Added to Your Shopping Cart
OM-CP-HITEMP140-M12 is a rugged and versatile high temperature data logger. Compatible with a wide variety of M12 RTD probes and capable of measuring up to 850°C (1562°F).
Added to Your Shopping Cart
The OM-CP-TCTEMP1000 is a rugged, waterproof, battery powered, thermocouple based temperature recorder that records 16,383 measurements per channel. Click here for more info
Added to Your Shopping Cart
The OM-CP-IRTC101A is a battery powered, infrared thermocouple based temperature data logger providing instantaneous, non-contact temperature measurements.
Added to Your Shopping Cart
The OM-NOMAD-340 portable temperature datalogger features a waterproof housing and a backlit LCD display for easy viewing of temperature data as well as setup parameters.
Added to Your Shopping Cart
Fully assembled OM-CP-ETR101A-KIT includes a data logger, Type K thermocouple sensor, waterproof NEMA 4 (IP65) outdoor enclosure, USB interface cable, and software.
Added to Your Shopping Cart
Thermocouple Data Logger for temperature monitoring comes in 4 to 16 inputs with high accuracy and response time. Battery or externally powered. Click here to learn more.
Added to Your Shopping Cart
The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body that accommodates two flexible or bendable probes.
Added to Your Shopping Cart
4-Channel Handheld Data Logger Thermometer
Added to Your Shopping Cart
OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.
Added to Your Shopping Cart
IEC751 Class A accuracy and 0.01 resolution RTD datalogging thermometer with PT100 4 wire probe included. Datalogs up to 16,000 records and has a USB output.
Added to Your Shopping Cart
Measures and stores 32,510 temperature readings from -40 to 125°C (-40 to 257°F) . The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards.
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
Omega's OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. Click here to learn more.
Added to Your Shopping Cart
The OM-DVTH records and instantly displays trends for temperature, humidity and dew point. Featuring both numerical and graphical display modes.