Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact USB Bridge/Strain Gage Data Logger with Large Storage

Bridge/Strain Gage Data Logger

$662.52

Item# OM-CP-BRIDGE101A-150MV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $662.52
5-9 $629.39
10-24 $616.14
25-49 $589.64
50-99 $576.39
100+ $563.14

In stock

Lead Time (If not in stock): 8 weeks
Bridge/Strain Gage Data Logger OM-CP-BRIDGE101A-150MV OM-CP-BRIDGE101A-150MV
  • Multiple Start/Stop Function
  • Ultra High Speed Download
  • 1 Million Reading Storage Capacity
  • Memory Wrap

OM-CP-BRIDGE101A-150MV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-BRIDGE-101A is a battery-powered, stand-alone data loggers that measure and record voltage signals from strain gages, load cells and other low level dc sources. This compact, unit is perfect for monitoring stress, torque, strain, pressure and data from many other sensors/transducers.

The OM-CP-BRIDGE101A offers a multiple start/stop function, ultrahigh speed download capability, 1 million reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable alarms and more.

Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Using the Windows® software, starting, stopping and downloading from the OM-CP-BRIDGE101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in V, mV and µV. The data can also be automatically exported to Excel® for further calculations. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere.

The OM-CP-BRIDGE101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
Data Logger
Reading Rate:
4 Hz to 1 every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap 333,000 readings in multiple start/stop mode
Memory Wrap Around: Yes
Start Modes: Immediate start, delay start up to 24 months, multiple pushbutton start/stop
Stop Modes: Manual through software timed (specific date and time)
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device: Press and hold the pushbutton for five seconds,
  the green LED will flash during this time. The device has started logging
To Stop the Device:
  Press and hold the pushbutton for five seconds, the red LED will flash during this time.
  The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging; 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory; 1 second rate to indicate   an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Engineering Units: Native measurement units can be scaled to display measurement units of another type. This is useful when monitoring voltage outputs from different types of sensors such as strain gauges and load cells.
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 months typical, at a 1 minute rate with 350Ω load; 2 years typical, at a 1 minute rate with 1000Ω load
Time Accuracy: ±1 minute/month at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80ºC (-40 to 176ºF), 0 to 90% RH non-condensing
Dimensions: 36 H x 64 W x 16 mm D (1.4 x 2.5 x 0.6')
Weight: 24 g (0.8 oz)
Material: ABS plastic
OM-CP-WATERBOX101A
OperatingTemperature: -20 to 80ºC (-4 to 176ºF)
IP Rating: IP65
Dimensions: 62 H x 93 W x 25 mm D (2.45 x 3.66 x 0.93')
Material: Anodized aluminum with polycarbonate cover
Weight: 140 g (5 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from Outstanding Excellent response and outstanding battery life. I am very happy with the performance of this little device.
Date published: 2021-05-20
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-BRIDGE101A-150MV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Does this data logger use it's own voltage to operate the strain gauges? If not is a separate system required to power the gauges, and if so what would you recommend? Thanks in advance

Asked by: Nick123
Hello Nick The Bridge101a provides a reference voltage of 2.5V for strain gauges.
Answered by: JA Engineer
Date published: 2021-05-12

How many strain gauges can be connected to this singular data logger?

Asked by: jah2
Thank you for your question. The logger will support a full 350 ohm bridge.
Answered by: Application Engineer PV
Date published: 2023-10-12

I want to see strain gauge reading in my pc using which data logger its possible. and please tell me what are instruments i want to use to get strain gauge readings in pc.

Asked by: Bharath
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-02-08

Does the data logger need to be plugged into a computer with the USB cable for the first time using it to turn it on, rather than using the start/stop button? I tried holding the button for 5+ seconds and the green LED light does not turn on.

Asked by: eric999
Hello, thank you for your question. Yes, you would need to connect to the computer for initial setup before logging for the first time. There are different ways you can start the logger including "immediate" or "delay" start. If you want to use the button to start the logger then you would select "manual" start during setup.
Answered by: DA Engineer
Date published: 2021-09-20

I'm looking to measure muscle spasticity in mice. Might you recommend a strain guage?

Asked by: JSP1
Thank you for your inquiry The Omega strain gauges are not rec-amended for animal or human use. We wouldn't have any data for this application Hope this was helpful.
Answered by: application engineer je
Date published: 2020-02-27
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OM-CP-BRIDGE101A-150MV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
State Data Loggers Part of the NOMAD® Family
$27.99
6 In Stock
en-US
en
Save Configuration