Call us at 1-888-826-6342
The OM-CP-PRTEMP1000IS-A2 is a rugged pressure data logger that accurately monitors and records pressure and temperature at user programmable reading intervals. The OM-CP-PRTEMP1000IS-A2 has been certified as Intrinsically Safe (IS) certification in accordance with the latest issue of FM3600 and FM3610.
This certification makes the device ideal for uses in hostile environment applications such as air conditioning systems, chilled water, hot water, air, gas, oil and steam pressure systems. The internal temperature sensor provides accurate temperature measurements without the need of a separate temperature data logger. OM-CP-PRTEMP1000IS-A2 can be started to take measurements as often as every two seconds, up to one reading every twelve hours. It will store up to 16,383 readings in its non-volatile memory. It uses a rugged stainless steel pressure strain gauge to accurately measure the pressure. The device comes standard with a common ¼ inch NPT fitting, which allows the logger to be adapted to almost any pressure fitting. There are many different pressure ranges available to suit most any application.
PRESSURE | |
---|---|
Pressure Sensor | Semiconductor strain gauge |
Pressure Range | *See table below |
Pressure Resolution | |
Calibrated Accuracy | |
Pressure Response Time | 0.1 ms (10 to 90 %FSR) |
Repeatability | ±0.5 %FSR; ±0.2 % typical |
Temperature | |
---|---|
Temperature Sensor | Semiconductor |
Temperature Range | -40 °C to +80 °C (-40 °F to +176 °F) |
Temperature Resolution | 0.1 °C (0.18 °F) |
Calibrated Accuracy | ±0.5 °C (0 °C to +50 °C) ±0.9 °F (+32 °F to +122 °F) |
General | |
---|---|
Adapter | ¼ inch male NPT |
Memory | 16,383 readings per channel; 32,766 total readings |
Start Modes | Software programmable immediate start or delay start up to six montds in advance |
Stop Modes | Manual or Timed (specific date and time) |
Real Time Recording | May be used with PC to monitor and record data in real time |
Reading Rate | 1 reading every 2 seconds up to 1 reading every 12 hours |
Calibration | Digital calibration through software |
Calibration Date | Automatically recorded within device |
Battery Type | 3.6 V lithium battery included, user replaceable |
Battery Life | 1 year typical (1 minute reading rate @ 25 °C) |
Data Format | Date and time stamped °C, °F, K, °R ; PSIA(g), inches, feet, mmHg, bar, Torr, kPa |
Time Accuracy | ±1 minute/month at 25 °C |
Computer Interface | OM-CP-IFC200 (interface cable required); 2,400 baud |
Operating System Compatibility | Software programmable immediate start or delay start up to six montds in advance |
Software Compatibility | Windows XP SP3/7/8/10 |
Operating Environment | -40 °C to +80 °C (-40 °F to +176 °F), 0 %RH to 100 %RH |
Dimensions | 6.4 in x 1.25 in dia. (163 mm x 32 mm dia.) |
Dimensions | 6.4 in x 1.25 in dia. (163 mm x 32 mm dia.) |
Enclosure | 303 Stainless Steel |
Approvals | CE Certified Intrinsically Safe in accordance with the latest issue of FM3600 and FM3610 |
*Range | 0-30 PSIA/PSIG | 0-100 PSIA/PSIG | 0-300 PSIA/PSIG | 0-500 PSIA/PSIG | 0-1000 PSIA | 0-5000 PSIA |
Accuracy | 0-30 PSIA/PSIG | |||||
Resolution | 0.002 PSIA/PSIG | 0.005 PSIA/PSIG | 0.02 PSIA/PSIG | 0.05 PSIA/PSIG | 0.05 PSIA | 0.2 PSIA |