Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure/Temperature Data Loggers

Pressure/Temperature Data Loggers

$683.38

Item# OM-PR550

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $683.38
5-9 $649.21
10-24 $635.54
25-49 $608.21
50-99 $594.54
100+ $580.87

In stock

Lead Time (If not in stock): 5 weeks
Pressure/Temperature Data Loggers OM-PR550 OM-PR550
  • Temperature Range: -20 to 85°C (-4 to 185°F)
  • Pressure Ranges: 35, 150, 350, 550, 2000, 5800 psia
  • Vacuum Ranges: 760 and 380 Torr
  • 150% Over Range Protection

OM-PR550 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-PR Series pressure/temperature data loggers are battery powered stand alone water tight compact data loggers that record up to 64,000 samples of pressure and/or temperature data. These data loggers can be configured to record pressure and temperature or a parameter alone to maximize data storage space. The unit is easily configured using the included Windows® software. Simply connect a standard USB cable to the logger and an open USB port on your PC and the Windows software automatically identifies the data logger. Configure the unit to start and stop recording at a predetermined time and date or only when an alarm condition is sensed. The sample storage rate can be set from 1 sample every 2 seconds up to 1 sample every 24 hours. The on board data storage is non-volatile so data will not be lost in the event of a depleted battery. The OM-PR Series pressure/temperature data loggers are available in several pressure (0 to 35, 0 to 150, 0 to 350, 0 to 550, 0 to 2000, 0 to 5800 psia) and vacuum (760 and 380 Torr) ranges. The data logger is packaged in a rugged submersible 316L stainless steel housing and has a standard ¼ NPT fitting. The replaceable internal lithium battery has up to a 5 year life. The Windows software is a powerful data acquisition package and is included with every OM-PR Series data logger. It allows for easy setup, retrieval, interpretation and export of the recorded data. Simply connect your data logger to an open USB port and begin communicating immediately. Choose absolute or gauge readings, as well as your pressure scale from a list that includes kPA, MPA, Bar, milliBar, mmHG, Atm, PSI, pascal, inH2O and torr. Record the average, instantaneous, maximum, or minimum pressure during your sample interval. Point and click to select your sample interval, alarm set points, engineering units and recording triggers. View a numerical data table or graphical representation of data readings relative to time. Use the graph tools such as zoom, cursor, min and max to examine and analyze the record. The Windows software turns your PC into a real time data acquisition system by allowing you to stream graphical or tabular data directly to your PC. Stored data can be exported into an Excel spreadsheet.

Specifications
PRESSURE
Pressure Ranges: 0 to 35, 0 to 150, 0 to 350, 0 to 550, 0 to 2000, 0 to 5800 psia
Vacuum Ranges: 760 Torr, 380 Torr
Accuracy: ±1%
Resolution: 0.01 psia
Repeatability: ±0.05%
Overpressure Rating: 1.5 times maximum
Port Connection: ¼ NPT male

TEMPERATURE
Temperature Range: -20 to 85°C (-4 to 185°F)
Accuracy: ±1°C, 0 to 50°C (32 to 122°F); ±2°C, -20 to 85°C (-4 to 185°F)
Resolution: 0.1°C (0.1°F)

GENERAL
Record:
    Sample Rate: User configured 1 every 2 seconds to 1 every 24 hours
    Number of Samples: 32,000 or 64,000 (depends on setup)
    Record Trigger: Two independent triggers
    Multiple Trigger Modes: Instantaneous, button control, on alarm, time and date (start and stop), day of week
    Record Mode: Fill to end of memory or cyclic, number of samples and time duration
Alarms: 2 user programmable alarms, high or low
Communication: Direct USB connection
Software: Windows 2000/XP/Vista/7 and 8 (32-bit and 64-bit)
Battery Type: 1/2AA, 3.6V, 1.2Ah lithium battery (included)
Battery Life: Up to 5 years typical @ 1 minute sample rate
Enclosure:
    Material: 316L stainless steel
    Dimensions (Excludes Port Thread): 5.6 H x 5 cm dia (2.19 x 1.95')
Weight: 0.9 kg (2.0 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from Easy to use and accurate I installed one of these data loggers for an Engineering firm on an job and was impressed with the unit. I had occasion to need one and purchased one of my own. Easy ordering process and quick shipping. Very Satisfied. I installed it at my office as a test run and was able to set up the device and gather data easily. It is currently installed on a job of mine and the results will provide my client with much needed information at a very reasonable cost. Thanks!
Date published: 2017-06-14
Rated 5 out of 5 by from Heat exchanger pressure trackinh This was purchased to monitor pressures on a heat exchanger that runs at 450f degrees with the cooling adapter installed it worked great it data logged as it should to help diagnose a problem we were having with gasket failures. I would definitely purcase again.
Date published: 2021-02-13
Rated 5 out of 5 by from Quality Product Unlike the competition, this pressure logger is designed and built to last without issues. Quality product, easy to use and a great value.
Date published: 2018-07-10
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_OM-PR550, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Is this product suitable for Class 1 Div. 1 or Class 1 Div. 2 explosion proof areas?

Asked by: ParkH
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-08-22

Is this device come calibrated with a certificate and do you offer calibration of the device?

Asked by: RnD Scientist
Thank you for your question. The logger is supplied with a Cal-1 ( Certificate of Conformance).
Answered by: Application Engineer PV
Date published: 2022-02-18

Does this work with gas pressure and temperature, or just liquid?

Asked by: BobbyBoy44Man
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-08-22
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-PR550, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration