Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ambient Temperature and Thermocouple Data Logger, NOMAD Family

Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family

$190.38

Item# OM-CP-TC101A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $190.38
5-9 $180.86
10-24 $177.05
25-49 $169.44
50-99 $165.63
100+ $161.82

In stock

Lead Time (If not in stock): 8 weeks
Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family OM-CP-TC101A OM-CP-TC101A
  • Dual Channel/Ambient and Remote
  • 10 Year Battery Life
  • 1 Second Reading Rate
  • Multiple Start/Stop Function

OM-CP-TC101A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-TC101A is a new state-of-the-art low-cost battery powered thermocouple data logger. The OM-CP-TC101A offers a 10 year battery life, 1 second reading rate, a multiple start/stop function, ultra-high speed download capability, 1,000,000 reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable high-low alarms and more. Using the software, starting, stopping and downloading from the OM-CP-TC101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K or °R. The data can also be automatically exported to Excel® for further calculations. The OM-CP-TC101A is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file. The OM-CP-TC101A designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
INTERNAL CHANNEL
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F)

REMOTE CHANNEL
Thermocouple Types:
J, K, T, E, R, S, B, N
Thermocouple Connection: Female subminiature (SMP) connector
Cold Junction Compensation: Automatic based on internal channel
Max Thermocouple Resistance: 100Ω
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap 500,000 readings
in multiple start/stop mode or trigger settings mode
Memory Wrap Around: Yes (software configurable)
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation: To start the device press and hold the pushbutton for 5 seconds, the device has started logging; to stop the device press and hold the pushbutton for 5 seconds while the device is logging, the device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when temperature reaches
or exceeds set limits
Alarm Delay: A cumulative alarm delay may be set in which the device will activate that alarm (via LED) only when the device has recorded a user specified time duration of data
Trigger Settings: High and low limits may be set for the thermocouple channel. Once data meets or exceeds sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number or readings to take after the device triggers
LED Functionality:
  Green LED Blinks:

  10 second rate to indicate logging; 15 second rate to indicate delay start mode
  Red LED Blinks:
  10 second rate to indicate low battery and/or full memory; 1 second rate to indicate
  an alarm condition
Password Protection: An optional password may be programmed into the device to restrict
access to configuration options. Data may be read out without the password
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical, dependent upon frequency and duty cycle
Data Format: Date and time stamped ºC, ºF, ºK, ºR, µV, mV, V
Time Accuracy: ±1 minute/month at 20ºC/(68ºF) stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum
loading all models
loading all reviews
Rated 5 out of 5 by from Compact Logger with great software We just recently purchased this unit as a secondary logger for some of our thermal testing needs. The logger is very small and easy to setup. The software is also easy to use and is a nice step up from the software we use with the OM-PLTC logger. If you're looking for a very portable logger with plenty of memory for lots of data points then this is for you!
Date published: 2016-03-16
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-TC101A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Does this temperature logger display the temperature being read?

Asked by: Ellasea
It will not display the temperature on the logger as it does not have a screen. You will need the model OM-CP-IFC200 USB/Cable package in order to see the data on the computer screen. Thank you.
Answered by: Application Engineer
Date published: 2021-03-09

Where on the data logger is the ambient temperature sensor located? (i.e. back/front/left side/etc)

Asked by: Briana
We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-07-08

Looks like it comes with a thermocouple, is this correct? What type of thermocouple is it? How long is the wire?

Asked by: M1GNC
Hello, thank you for your question. Thermocouple is sold separately you can choose any type J, K, T, E, R, S, B or N with a miniature connector.
Answered by: DA Engineer
Date published: 2021-11-03

Is it possible to retrieve data after its been reset or calibrated? I am trying to run a report that also inclueds an ACTUAL temp, not just Mid- Max. If any of this is possible, please advise on how I do this.

Asked by: kimwithak
Thank you for your question. Unfortunately, it is not.
Answered by: Raptor
Date published: 2021-03-09

Does the TC logger come with the software, or does it need to be purchased separately?

Asked by: Engineer2
Hello The software and USB cable need to be purchased separately, they are sold in a pack, part number is OM-CP-IFC200
Answered by: JA Engineer
Date published: 2020-09-25
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OM-CP-TC101A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
Replacement 3.6V lithium battery
$27.99
6 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$18.87
0 In Stock
Weather proof enclosure for data logger
$64.72
3 In Stock
en-US
en
Save Configuration