text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Programmable Universal Input Chart Recorder with Digital Display

100 and 180 mm Programmable Chart Recorders

$6,273.00

Item# RD106B/A1/R1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6,273.00
5-9 $5,959.35
10-24 $5,833.89
25-49 $5,582.97
50-99 $5,457.51
100+ $5,332.05

In stock

Lead Time (If not in stock): 8 weeks
100 and 180 mm Programmable Chart Recorders RD106B/A1/R1 RD106B/A1/R1
  • Digital and Bar Graph Display
  • 1, 2, 3, 4 Continuous Pens or 6-Point Dot Printing Models (RD1800B Also Has 12, 18, 24 Dot Printing)
  • Universal Inputs: Thermocouple, RTD, Voltage
  • Programmable Input Types, Full Scale Ranges, Alarms, Chart Speed
  • Powerful but Easy to Use
  • Interactive Displays Make Setup Easy
  • Large, Bright Dot-Matrix Display for Data and Units
  • Compact—Only 220 mm (8.6") Deep
  • Splashproof Front Door
  • Fast Dot Printing—6 Channels in as Little as 10 Seconds
  • Removable Terminal Blocks for Easy Wiring
  • Optional Alarms with Remote Control
  • Optional RS422A/485 or Ethernet Communications
  • Pen Offset Compensation

RD106B/A1/R1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Measurement Type
Chart Time
Number of Alarm Relays
Additional Features
Measurement Range


The RD100B 100 mm (4") and RD1800B 180 mm (7") Series programmable chart recorders are easy to use. They feature universal thermocouple, RTD, and DC voltage (mV or V) inputs, as well as an analog bar graph and a digital display.
Each recorder can print out—at programmed intervals or on demand—the date and time, channel number, scale marking, tag number, proper engineering units, chart speed, alarm value, and complete program list.
The non-contact, ultrasonic pen-position transducer is more accurate than standard pen mechanisms. The wear-free, brushless DC servo-motor eliminates the need for motor brushes, lead wire, and connectors, and is directly mounted to the printed circuit board. These 2 features contribute to the long, trouble-free life of these recorders.
Optional Communication Output The optional RS422A/485 or Ethernet interface lets the user connect up to 32 units on a multidrop line to a single host computer for data logging or input/output of any setup parameter.
Versatile Alarm and Remote Control Functions (Optional)
The user can select up to 4 of the following 6 alarm types: high/low limit, deviation high/low limit, rate of change high/low. Optional alarm relay contact outputs are front-panel selectable. Also included is a remote control feature, which lets the user select any 5 of the following functions through the front keypad: recording start/stop chart speed change manual printout start message printout start (up to 5 user-defined messages).
loading all models
loading all reviews
Rated 5 out of 5 by from RD100B temperature recorder I bought this product 2 months ago and I am so happy with this product
Date published: 2017-06-26
  • y_2022, m_8, d_12, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RD106B-A1-R1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
100 and 180 mm Programmable Chart Recorders
$53.06
6 In Stock
Accessories
Disposable red felt pen channel 1
$59.06
6 In Stock
Plotter pen
$38.38
16 In Stock
Disposable green felt pen channel 2
$51.31
0 In Stock
Z-fold chart paper (pkg. of 1) 180 mm x 20 m (7" x 65') RD1800 Series
$29.67
263 In Stock
6-color print ribbon for RD1806, RD1812, RD1818 and RD1824
$100.54
2 In Stock
Z-fold chart paper (pkg. of 1) 100 mm x 16 m (4" x 52') RD100A Series
$30.25
98 In Stock
6-color print ribbon purple, red, green, blue, brown, black (RD106 only)
$65.89
0 In Stock
en-US
en
Save Configuration