Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $670.22 |
5-9 | $636.71 |
10-24 | $623.30 |
25-49 | $596.50 |
50-99 | $583.09 |
100+ | $569.69 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Omega model | RDA-520-RTD | RDA-520-TC | RDA-740-RTD | RDA-740-TC | RDA-760-RTD | RDA-760-TC | ||
---|---|---|---|---|---|---|---|---|
Dimensions | ||||||||
Diagonal Display Size | 5 inches (127mm) | 7 inches (177.8mm) | ||||||
External Size | 5.71 x 4.13 x 3.94 inches (145 x 105 x 100mm) (Width*Height*Depth) | 7.99 x 6.10 x 1.57 inches (203 x 155 x 40mm) (Width*Height*Depth) | ||||||
Installation Opening Size | 5.31 x 3.78 x 3.78 inches (135 x 96 x 96mm) (Width*Height*Depth) | 7.56 x 5.47 inches (192 x 139mm) (Width*Height) | ||||||
Display | ||||||||
Color | TFT True Color | |||||||
Resolution | 800*480 | |||||||
Backlit | Long-life LED | |||||||
Input Method | Screen Touching | |||||||
Touch Screen | Four-wire Resistive | |||||||
Memory | ||||||||
Storage | 150MB | |||||||
Recording Interval (seconds) | 1, 2 3, 4, etc. User Defined | |||||||
Instrument Input | ||||||||
Input Type | Two 2-wire RTD Pt100, Cu50, 0-80ohm, 0-400ohm, etc (Two inputs share one common port) | Two thermocouples K, S, R, E, J, T, B, N, WRe5-WRe26 | Four 2-wire RTD Pt100, Cu50, 0-80ohm, 0-400ohm, etc (Every two inputs share one common port) | Four thermocouples K, S, R, E, J, T, B, N, WRe5-WRe26 | Six 2-wire RTD Pt100, Cu50, 0-80ohm, 0-400ohm, etc (Every Two inputs share one common port) | Six thermocouples K, S, R, E, J, T, B, N, WRe5-WRe26 | ||
Measurement Accuracy | ±0.2%FS ±1 digit / ±0.3%FS ±1 digit (only for Cu50) | ±0.2% FS ± 1 digit. Internal cold junction compensation (CJC) will require an additional 1℃ CJC error to be taken into consideration. The stated accuracy for type B thermocouple is only guaranteed between 600~ 1800℃ (+1112 ~ +3272°F). | ±0.2%FS ±1 digit / ±0.3%FS ±1 digit (only for Cu50) | ±0.2% FS ± 1 digit. Internal cold junction compensation (CJC) will require an additional 1℃ CJC error to be taken into consideration. The stated accuracy for type B thermocouple is only guaranteed between 600~ 1800℃ (+1112 ~ +3272°F). | ±0.2%FS ±1 digit / ±0.3%FS ±1 digit (only for Cu50) | ±0.2% FS ± 1 digit. Internal cold junction compensation (CJC) will require an additional 1℃ CJC error to be taken into consideration. The stated accuracy for type B thermocouple is only guaranteed between 600~ 1800℃ (+1112 ~ +3272°F). | ||
Response Time | ≤1.5 seconds (digital filter parameter dL is set as 0 or 1) | |||||||
Temperature Drift | ≤0.01%FS/℃ (Typical 50ppm/℃) | |||||||
Measuring Range | Pt100: -200~+800℃ (-328~+1472°F) , Cu50: -50~+150℃ (-58~+302°F) | K -50 ~ +1300℃ (-58 ~ +2372°F), S -50 ~ +1700℃ (-58 ~ 3092°F) , R -50 ~ +1700℃ (-58 ~ 3092°F, T -200 ~ + 350℃ (-328 ~ +662°F), E 0 ~ +800℃ (+32 ~ 1472°F) , J 0 ~ +1000℃ (+32 ~ 1832°F), B +200 ~ +1800℃ (+392 ~ 3272°F), N 0~ +1300℃ (+32 ~ 2372°F), WRe3~WRe5 0 ~ +2300℃ (+32 ~ +4172°F), WRe5~WRe26 0~+2300℃ (+32 ~ +4172°F) | Pt100: -200 ~ +800℃ (-328~ +1472°F) , Cu50: -50~ +150℃ (-58 ~ +302°F) | K -50 ~ +1300℃ (-58 ~ +2372°F), S -50 ~ +1700℃ (-58 ~ 3092°F) , R -50 ~ +1700℃ (-58 ~ 3092°F, T -200 ~ + 350℃ (-328 ~ +662°F), E 0 ~ +800℃ (+32 ~ 1472°F) , J 0 ~ +1000℃ (+32 ~ 1832°F), B +200 ~ +1800℃ (+392 ~ 3272°F), N 0~ +1300℃ (+32 ~ 2372°F), WRe3~WRe5 0 ~ +2300℃ (+32 ~ +4172°F), WRe5~WRe26 0~+2300℃ (+32 ~ +4172°F) | Pt100: -200 ~ +800℃ (-328~ +1472°F) , Cu50: -50~ +150℃ (-58 ~ +302°F) | K -50 ~ +1300℃ (-58 ~ +2372°F), S -50 ~ +1700℃ (-58 ~ 3092°F) , R -50 ~ +1700℃ (-58 ~ 3092°F, T -200 ~ + 350℃ (-328 ~ +662°F), E 0 ~ +800℃ (+32 ~ 1472°F) , J 0 ~ +1000℃ (+32 ~ 1832°F), B +200 ~ +1800℃ (+392 ~ 3272°F), N 0~ +1300℃ (+32 ~ 2372°F), WRe3~WRe5 0 ~ +2300℃ (+32 ~ +4172°F), WRe5~WRe26 0~+2300℃ (+32 ~ +4172°F) | ||
General Specification | ||||||||
Electromagnetic Compatibility (EMC) | ±4KV/5KHz according to IEC61000-4-4 (Electrical Fast Transient); 4KV according to IEC61000-4-5 (Electrical Surge). | |||||||
Isolation Withstanding voltage | Among power, relay contact or signal terminals ≥2300VDC. Among isolated electroweak terminals ≥600V | |||||||
Power Supply | 100~240VAC, -15%, +10% / 50~60Hz | |||||||
Power Consumption | ≤5W | |||||||
Operating Environment | Temperature -10~+60℃ (+14 ~ +140°F) Humidity ≤ 90%RH | |||||||
Storage Temperature | -20 ~ +80℃ (-4 ~ +176°F) | |||||||
Unit Weight | 1.21 lbs (0.55kg) | 1.54 lbs (0.7kg) | ||||||
Cooling Method | Natural Air Cooling |