Added to Your Shopping Cart
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Added to Your Shopping Cart
The DRG-AR Series Conditioners are TC, RTC, DC or AC voltage and current input with 2 SPDT Relay Outputs. Field configurable ranges with adjustable setpoints.
Added to Your Shopping Cart
The DIN Rail DMD4380 Series converts, amplifies, filters and optically isolates mA or V input signals to process current or voltage outputs. Loop powered w/ 1200V isolation.
Added to Your Shopping Cart
DRA-ACT-S Series DIN Rail Conditioners are self powered AC Current/Voltage input and convert to either 0-1mA or 0-20mA output. Self powered design.
Added to Your Shopping Cart
TXDIN101 has thermocouple, RTD, and mV input with 4-20mA output. LED display, configuration TX69-CABLE sold separately required to program via PC.
Added to Your Shopping Cart
The DRSL-RTD-LP is a 2, 3, or 4-wire PT100 RTD input conditioner. Output loop powered with high accuracy and slim housing. Pre-calibrated temp range DIP switch selected.
Added to Your Shopping Cart
The DRSL-SP3 is a repeater/splitter that isolates and converts 1 bipolar process input to 2 process outputs. DIP switch selectable ranges, slim housing, high accuracy.
Added to Your Shopping Cart
TXDIN400 series transmitters accept thermocouple or RTD input (TX401) or process voltage, current, or resistance (TX402). Configurable via RFID with TX400-RFID accessory.
Added to Your Shopping Cart
DRA-ACT-4 Series DIN Rail Conditioners take a 4 wire AC Current/Voltage input and converts to 4-20mA output. AC Powered 115V or optional 230 V power.
Added to Your Shopping Cart
The DRSP-I Series are DC current splitters that take one 4-20mA input to two 4-20mA outputs w/ AC or DC power. Zero and span adjustments for each output, status LEDs.
Added to Your Shopping Cart
The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
Added to Your Shopping Cart
The DRC-4710 and 4720 are DIN Rail bridge input signal conditioners that accept bridge (strain gage, load cell, or voltage) inputs and have 0-10Vdc or 4-20mA outputs.
Added to Your Shopping Cart
TXDIN1600S strain gage/load cell transmitter accepts 0.2 to 7.5 mV/V inputs with 5V excitation. Universal current, bipolar voltage output. Remote tare, front panel config.
Added to Your Shopping Cart
The IDRN-IDRX Conditioners are TC, RTD, process, frequency, AC voltage input and provide analog or digital outputs. IDRN provides process out. IDRX provides RS-485 Output.
Added to Your Shopping Cart
The DRG-SC Series Conditioners have models with TC, RTD, Pot, Freq., AC/DC Voltage/Current, Strain/Bridge inputs and field configurable outputs from 0-5V, 0-10V, 0-20mA.
Added to Your Shopping Cart
The DRSL-DISPLAY Programmer is required to program DRST-AC, DRST-DC, DRST-UN, DRST-UR, DRSL-U devices. Snaps onto the front panel with transferable configurations.
Added to Your Shopping Cart
DIN-100 Conditioners convert analog signals to RS-485 to a PC or other processor based equipment. Input types are temperature, bridge, V or mA, D I/O. NV memory storage.
Added to Your Shopping Cart
The DRP-8500 Series Conditioners have voltage, current, RTD, TC and Str Gage inputs. 8500 series has frequency outputs. 8600 series has 24VDC logic outputs.
Added to Your Shopping Cart
The DRC-8900 Series Conditioners are available with TC, RTD, or mA inputs and Voltage outputs. Inputs and outputs are isolated and linearized. 24Vdc power w/ slim housing.
Added to Your Shopping Cart
The DRSL-LPO Series Conditioners are 1 or 2 channel output loop powered 2 wire isolators. 1:1 signal ratio, low voltage drop, slim housing. 0.05% accuracy.