The DRP-8500 Series Conditioners have voltage, current, RTD, TC and Str Gage inputs. 8500 series has frequency outputs. 8600 series has 24VDC logic outputs.
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy
The LDX-D is a DIN rail mount AC LVDT transducer that operates on 10-30Vdc power with selectable process outputs. Adjustable signal polarity, span, and offset.
The DRI-SP-AC is a DC input signal splitter that is AC powered. Provides 2 fully isolated DC output signals in proportion to 1 DC input. Configurable I/O ranges
DIN Rail Signal Conditioners are essential for accurate data recording in a wide range of industrial, commercial, and laboratory applications. Used to convert input signals from a variety of sources into a uniform output, these conditioners make it possible to measure signals from thermocouples, strain gages, RTDs, load cells, and more.