DIN Rail Process & Pressure Signal Conditioners
DRF-PR Process Input Signal Conditioners
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $193.68 |
5-9 | $184.00 |
10-24 | $180.12 |
25-49 | $172.38 |
50-99 | $168.50 |
100+ | $164.63 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Process Signals up to 10 Vdc
and up to 50 mA - Accuracy 0.2%
- Response Time <70 mS
- Excitation Voltage for Transducers +15 Vdc (20 mA)
- Galvanic Isolation between Input, Output and Power
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability
Product Specs
The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.
The DRF-PR signal conditioner accepts a dc process and pressure sensor signal input and provides an isolated 0 to 10 Vdc or 4 to 20 mA output. Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac.
The DRF-PR are ideally suited for industrial applications. They feature galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 70 ms or less.
Range Code Table
Range CodeRange0/5MA0 to 5 mA0/50MA0 to 50 mA0/20MA0 to 20 mA4/20MA4 to 20 mA0/1VDC0 to 1 Vdc0/10VDC0 to 10 Vdc
SPECIFICATIONS
Accuracy: <0.2% full scale
Linearity: <<0.1% full scale
Thermal Drift: 150 ppm/°C typical (max <200ppm/°C)
Response Time: <70 mS (90% of signal)at 20 Hz -3 dB
Impedance and Overvoltage: RangeImpedanceOvervoltage(max)4 to 20mA50Ω3.5 Vdc0 to 20mA50Ω3.5 Vdc0 to 50mA20Ω2.5 Vdc0 to 5mA20Ω2.5 Vdc0 to 10Vdc5MΩ150 Vdc0 to 1Vdc1MΩ15 Vdc
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω
Vexc Output for Transducers:+15 Vdc ±10% (22 mA max.)
Electrical Connections: Plug-in screw terminals
Protection: IP-30
MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
The DRF-PR signal conditioner accepts a dc process and pressure sensor signal input and provides an isolated 0 to 10 Vdc or 4 to 20 mA output. Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac.
The DRF-PR are ideally suited for industrial applications. They feature galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 70 ms or less.
Range Code Table
Range CodeRange0/5MA0 to 5 mA0/50MA0 to 50 mA0/20MA0 to 20 mA4/20MA4 to 20 mA0/1VDC0 to 1 Vdc0/10VDC0 to 10 Vdc
SPECIFICATIONS
Accuracy: <0.2% full scale
Linearity: <<0.1% full scale
Thermal Drift: 150 ppm/°C typical (max <200ppm/°C)
Response Time: <70 mS (90% of signal)at 20 Hz -3 dB
Impedance and Overvoltage: RangeImpedanceOvervoltage(max)4 to 20mA50Ω3.5 Vdc0 to 20mA50Ω3.5 Vdc0 to 50mA20Ω2.5 Vdc0 to 5mA20Ω2.5 Vdc0 to 10Vdc5MΩ150 Vdc0 to 1Vdc1MΩ15 Vdc
Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz
Power Consumption: <3.8 VA
Output: 4 to 20 mA and 0 to 10 Vdc
Maximum Voltage Output: 11 Vdc approx.
Minimum Voltage Output: -1 Vdc approx.
Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx.
Maximum Current Output: -1.5 mA approx.
Maximum Load Resistance (current): >400 Ω
Vexc Output for Transducers:+15 Vdc ±10% (22 mA max.)
Electrical Connections: Plug-in screw terminals
Protection: IP-30
MECHANICAL DIMENSIONS
Weight:
(DC Powered Models): 120 g (4.2 oz)
(AC Powered Models): 200 g (7 oz)
Dimensions:
(DC Powered models):
110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7")
(AC Powered models):
110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7")
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)