DIN Rail Resistance and Potentiometer Input Signal Conditioners
Resistance and Potentiometer Input Signal Conditioners
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $204.83 |
5-9 | $194.59 |
10-24 | $190.49 |
25-49 | $182.30 |
50-99 | $178.20 |
100+ | $174.11 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Resistances between 1 K Ω and 10 K Ω
- Excitation Current 0.2 mA
- Potentiometers between 100 min and 1 M Ω max
- Response Time < 70 mS
- Accuracy 0.2%
- Galvanic Isolation Between Input, Output and Power
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability
Product Specs
The DRF series DIN rail signal conditioners are designed to accept a broad range of input signals, such as ac and dc voltage and current, frequency, temperature (thermocouple and RTD), and process transducers, and provide standard process outputs of either 4 to 20 mA, or 0 to 10 Vdc. The DRF series feature a modern housing design, that is easily mounted on standard 35 mm DIN rails. Connections are safely and securely made through pluggable screw terminal connectors, with input and output connections on the opposite sides of the module.
The DRF-RES and DRF-POT signal conditioners accept resistance and potentiometer input respectively and provide an isolated 0 to 10 Vdc or 4 to 20 mA output.
The DRF-RES is available with four standard ranges from 0 to 1500Ω to 0 to 10,000Ω. The DRF-POT can work with a variety of potentiometers from 100Ω up to 1 MΩ.
Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac. The DRF-RES and DRF-POT are ideally suited for industrial applications. All models mount on a standard 35 mm DIN rail and provide galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 70 ms or less.
Range Code Table for DRF-RES
The DRF-RES and DRF-POT signal conditioners accept resistance and potentiometer input respectively and provide an isolated 0 to 10 Vdc or 4 to 20 mA output.
The DRF-RES is available with four standard ranges from 0 to 1500Ω to 0 to 10,000Ω. The DRF-POT can work with a variety of potentiometers from 100Ω up to 1 MΩ.
Models are available with three different power options, 24 Vdc, 120 Vac and 240 Vac. The DRF-RES and DRF-POT are ideally suited for industrial applications. All models mount on a standard 35 mm DIN rail and provide galvanic isolation between input, output and power up to 3500 Veff (model specific). Module response time is 70 ms or less.
Range Code Table for DRF-RES
Range Code | Range |
0/1.5K | 0 to 1500Ω |
0/3K | 0 to 3000Ω |
0/5K | 0 to 5000Ω |
0/10K | 0 to 10000Ω |
SPECIFICATIONS Signal: DRF-RES: 2 wire DRF-POT: 3 wire Accuracy: <0.2% full scale Linearity: <0.1% full scale Thermal Drift: 250 ppm/°C typical (max <200ppm/°C) Response Time: <70 mS (90% of signal) Power: 24 Vdc ±10%, 230 Vac ±10% 50/60 Hz, 115 Vac ±10% 50/60 Hz Power Consumption: <3.8 VA | Output: 4 to 20 mA and 0 to 10 Vdc Maximum Voltage Output: 11 Vdc approx. Minimum Voltage Output: -1 Vdc approx. Minimum Load Resistance (Voltage): >1 KΩ Maximum Current Output: 22 mA approx. Maximum Current Output: -1.5 mA approx. Maximum Load Resistance (current): >400 Ω Electrical Connections: Plug-in screw terminals Protection: IP-30 MECHANICAL DIMENSIONS Weight: (DC Powered Models): 120 g (4.2 oz) (AC Powered Models): 200 g (7 oz) Dimensions: (DC Powered models): 110 H x 22.5 W x 93 mm D (4.3 x 0.9 x 3.7") (AC Powered models): 110 H x 37 W x 93 mm D (4.3 x 1.46 x 3.7") Operating Temperature: 0 to 60°C (32 to 140°F) Storage Temperature: -20 to 70°C (-4 to 158°F) |
I have an application that has a 2-wire system but my range is 0-1M Ohm. How would I wire the POT module that is only one that comes in system upto 1M ohm
Thanks for your question. You can convert the 3 wire POT input into a 2 wire resistance input by creating a short between the wiper input for the potentiometer and either of the end inputs for the potentiometer this will mimic a 2 wire input. Contact our Tech Support if you have any further questions.
Date published: 2019-05-15