text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Ultra-Miniature Thermocouple or RTD Temperature Transmitters

Item# PRTX94A-2

Ultra-Miniature Thermocouple or RTD Temperature Transmitters PRTX94A-2 PRTX94A-2
  • ±0.1% FS Accuracy
  • 4 to 20 mA DC Output
  • Only 35.6 mm (1.4") Diameter
  • Upscale Break Protection
  • J, K, T, or E Thermocouple Input
  • 100 Ω Platinum RTD Input


TX93A and TX94A Series are discontinued. As an upgrade substitute, please check out the new TXUN temperature transmitter for details.

OMEGA™ ultra-miniature temperature transmitters convert millivolt inputs from thermocouples or resistance from RTDs into 4 to 20 mA outputs. Transmitters are available in color-coded enclosures covering the four most popular thermocouple types (J, K, T, and E) as well as three-wire 100 Ω platinum RTDs.

Featuring state-of-the-art integrated circuits and electronic design, these ultra-compact transmitters have a diameter of only 35.6 mm (1.40") and are designed to fit inside many compact thermowell protection heads, such as the OMEGA™ NB2. Omega also provides complete thermocouple and RTD assemblies.

TX93A and TX94A transmitters can eliminate long runs of costly field wiring in a variety of applications. A stable 4 to 20 mA output signal is produced proportional to the transmitter’s specific input type and calibrated temperature range (see Range Code table, right). Adjustability of ±25% for zero and span is provided to facilitate some rangeability. The transmitted signal eliminates noise pickup, voltage drops, and multiple cold junction errors, and it requires only a twisted pair of copper wires for loop connections.

All models and ranges of these ultra-miniature transmitters are available with fully epoxy-potted electronics (specify “-P” option), which give ultimate protection in extreme environments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration